Direct Fired Make-Up Air

direct-fired_make-up-air-535x339.jpg

Direct Fired Make-Up Air

The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities.

Product Overview

The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities. With their packaged, curb mounted design, these direct fired units offer a full support system that provides a plenum for return air and easily accessible piping and electrical connections.

The Trane direct fired indoor make-up air heaters are intended specifically for indoor installation in an industrial or commercial setting for outside air supply. Their modular design provides “mix and match” flexibility that can be used to customize these heaters for virtually any indoor application.

Features

  • Nominal airflow 1,600–64,000 cfm.
  • Gas input 275–7,975 MBh.
  • Horizontal and vertical configurations with either horizontal, top or down flow discharge.
  • Suitable for floor mount or ceiling suspension.
  • Completely piped, wired, waterproofed and factory-tested.

Resources

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In