Indirect Fired Make-Up Air

indirect-fired_make-up-air-535x339.jpg

Indirect Fired Make-Up Air

Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air.

Product Overview

Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air. All indirect fired units are completely package, rail-mounted, wired, piped, and test-fired to assure smooth installation and easy start-up.

Features (Indoor Units)

  • Nominal airflow range 900–9,800 cfm.
  • Input range: 100–1,200 MBh.
  • Equipped for either suspension or slab mounting.
  • Left- and right-hand control configurations.
  • Indirect fired heat exchanger.
  • Optional cooling includes DX, chilled water or evaporative cooler.

Features (Outdoor Units)

  • Nominal airflow range 800–13,000 cfm
  • Input range: 100–1,200 MBh
  • Curb mounted design
  • Left- and right-hand control configurations
  • Indirect fired heat exchanger
  • Optional cooling available on packaged units (DX, Chilled water, or Evaporative cooler)

Resources

Services

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In