Energy Management & Controls

Controllers

Full line of controller options

BAS Contoller Panel

Trane® offers a wide range of field controllers to suit virtually any application.

Trane® units are compatible with a variety of building types and can be used for new construction or renovation. To ensure that our building controls are simple to use, Trane has conducted extensive usability testing with building operators.

Many of our building controls feature an easy-to-use touch screen and display that eliminates the need for a keyboard or mouse. The interface has a unified look and feel across the entire Tracer® product line, simplifying training, and enhancing operator efficiency in buildings with multiple Tracer controllers.

UC400 Controller on AHU.jpg

Air Handler Controllers

Programmable BACnet controllers designed to work with multiple systems.

adaptiview-upgrades.png

Chiller Controllers

Chillers are one facet of a larger system. We are the comprehensive experience and product lines to deliver intelligent automation and chiller controls in the equipment room, and far beyond. The end result is an optimized, integrated system, minimizing energy consumption, and maximizing occupant comfort.

Still not sure which system is right for you?