CGAM

CGAM Air-Cooled Scroll Chiller

CGAM Chiller

CGAM

CGAM Air-Cooled Scroll Chiller

  • Capacity Range: 20 to 130 tons (50 and 60 Hz)
  • Refrigerant: R-410A
  • Energy Efficiency Rating (EER): IPLV: 13.7-16.6 (high-efficiency); 14.5-16.9(extra-high-efficiency)

Overview

Perspective of high-rise condominium building with mountain and city view background - 3D rendering - Illustration

The Perfect Combination for Small Tonnage Applications

The CGAM air-cooled scroll chiller offers the perfect combination of flexibility, efficiency and low noise. Available in sizes ranging from 20 to 130 tons with a compact footprint, the CGAM is one of the quieter air-cooled chillers available today. Multiple levels of efficiency to choose from allow you to comply with your local code requirements.

Ebony businessman having lunch in office cafe

Significantly quieter

The CGAM consistently delivers sound levels five to eight decibels lower than the model it replaced. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.

Calmac-Ice-Tanks-hero.jpg

Thermal Battery™ cooling system design

Using partial heat recovery, rejected heat can be redirected through a heat exchanger to provide heat for VAV reheat coils. A Thermal Battery™ cooling system design uses ice made at night, when energy demand and cost are lowest, to cool the building during the day.

Product Literature

Other Products You Might be Interested In