RTAF

Sintesis Air-Cooled Chiller

RTAF

RTAF

Sintesis Air-Cooled Chiller

  • Capacity Range: 115 to 520 tons
  • Refrigerant: R-134a or R-513A
  • Compressor Design: Helical rotary screw
  • Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)

Overview

Planet Earth

Our Most Environmentally Conscious Choice + Refrigerant Options

Sintesis® chillers are among our most environmentally conscious and sustainable air-cooled units. They are the first air-cooled chillers from Trane to offer you the choice of either R-134a or R-513A, a next-generation, low global warming potential (GWP) refrigerant. This gives you the option to choose when to transition to a lower GWP alternative that is convertible and compatible.

Calmac-Ice-Tanks-hero.jpg

Exceeds ASHRAE efficiency standards

Sintesis chillers offer over 10 percent higher full-load and part-load efficiency than required by ASHRAE® 90.1-2016 standards. This makes them ideal for Thermal Battery™ cooling systems, where energy consumption can be shifted to off-peak hours when electricity often is cheaper and generated from a greater mix of renewable and cleaner sources.

Product Literature

Services

5294_Trane_van26497_930x930_Services-Upgrade and Modernize-HVAC System Retrofits.jpg

HVAC System Retrofits

Complete Support and Solutions 

Not sure where to start? Trane’s experts can evaluate whether a retrofit or replacement will provide the better ROI. We are here to help! If a retrofit is the right solution for your building, we provide service and support from conception to completion to select the ideal equipment and controls for your building, improve energy efficiency and run the install project as your mechanical contractor.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In