ACR

Ascend Air-Cooled Chiller

ACR

ACR

Ascend Air-Cooled Chiller

  • Capacity Range: 150 to 450 tons Refrigerant: R-134a
  • Compressor Design: Helical rotary screw
  • Energy Efficiency Rating (EER): IPLV: 19.7-21.6
  • Free Cooling
Close-up of businessperson analyzing accounting document at desk in office

An Unbeatable Combination of High Energy Efficiency and Quiet Operation

The ACR model, part of Trane’s Ascend™ line of air-cooled chillers, offers an unbeatable combination of high energy efficiency and quiet performance. ACR models use advanced technologies like InvisiSound® acoustic-reduction treatments, compressors with variable volume-ratio capability, permanent magnet motors and premium efficiency drives to help achieve low sound levels, maximize efficiency under all operating conditions, lower utility bills and save money.

industrial factory at night

Specially Designed for Demanding Applications

We designed ACR chillers especially for easy integration with facilities that have specialized requirements. And, an optional harmonic filtration system utilizes a matrix filter design to meet the requirements of IEEE® 519, reducing harmonic distortion to 5 percent or less total demand distortion (TDD). Rapid Restart® features, standard in our air-cooled chiller portfolio, allow the chiller to quickly regain full operational capacity after a power interruption, so mission-critical applications can continue with minimal interruption.

Product Literature

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In