Air-Cooled Oil-Free Magnetic Bearing Chillers by Arctic

05_Air-Cooled_MagneticBearingPackaged_v01.png

Air-Cooled Oil-Free Magnetic Bearing Chillers by Arctic

  • Air Cooled independent circuit models from 60 to 440 tons
  • Water Cooled models from 60 to 1,500 tons available with dual circuits
  • Condensing unit available from 60 ton 240 tons
  • Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze

Why Choose Oil-Free Magnetic Bearing Chillers by Arctic

Driven by the ultra-quiet Turbocor® oil-free compressor, this chiller provides low sound and low maintenance costs.

AdobeStock_106219582.jpeg

Best-in-class performance

The Agility® water-cooled chiller provides a best-in-class performance with a compact size and optimized footprint that minimizes installation costs.

Businessmen are shaking hands for business venture and Marketing on energy.

Significantly exceeds ASHRAE standard

Leveraging oil-free magnetic bearings with enhanced compressor speeds and the latest Trane proprietary (CHIL™) heat exchanger designs, the Agility chiller delivers Integrated Part Load Values (IPLV) over 40% better than the ASHRAE® 90.1-2016 standard.

AdobeStock_146216308.jpeg

Stable, efficient operation

The Agility chiller utilizes a two-stage semi-hermetic centrifugal compressor with a permanent-magnet refrigerant-cooled motor that delivers efficient, stable operation. This allows customers maximum flexibility to meet their application needs.

Resources

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In