This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Performance Air Handlers | Air Handling System and HVAC Air Handling Units
Performance Climate Changer® Air Handlers
Designed to optimize your HVAC system
Trane® Performance Climate Changer® air handlers can help HVAC
systems achieve higher energy efficiency and indoor air quality while
reducing maintenance requirements – adding life to buildings and
improving the lives of people within them. From the most
straightforward needs to wide-ranging demands for air cleaning,
dehumidification and energy savings, there’s a Trane Performance
Climate Changer® air handling unit to deliver everything your project requires.
Trane Performance Climate Changer air handlers combine flexibility and reliability to meet your project requirements. With optional Symbio 500 controls mounted at the factory, you can optimize your system from the first day of commissioning.
Key Benefits
Because the controller is mounted and tested in a controlled environment to a high quality standard, you can be assured of top performance.
Ensures system integrity and high performance by protecting the casing from potential damage from on-site controls mounting.
Adds no additional time to the construction of your air handler. Your order proceeds just as rapidly as units without pre-mounted controls.
Trane Performance Climate Changer® air handlers and bypass cooling units are ideal for high-tech industrial manufacturing facilities, such as electric vehicle battery plants. And because of our dedicated production line, we can offer timeliness and flexibility to meet your construction scheduling needs.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Trane's product selection tool formerly known as TOPSS™ is now Trane ® Select Assist™. Users can now access this flexible and powerful tool on their PC, tablet or smartphone. Our selection program guides users through the process of configuring Trane equipment to meet or exceed the project specifications. Once selections have been run and identified, it is easy to simply share the selection file with your Trane account manager. Let Trane Select Assist help you to determine the Trane equipment that best suits the HVAC needs of your project.