- Integrated ATS with supercapacitor — In the event of power loss, switchover to backup power is seamless and immediate.
- 25-micron filtration — Compared to larger-size filters, 25-micron filtration better ensures efficient heat transfer, protects components from wear and clogging, and extends equipment life.
- >2.75 bar head pressure — Enables longer runs between the CDU and racks.
- Dual VSD pumps — Respond dynamically to changes in cooling demand, resulting in higher energy efficiency and lower costs.
- Up to 1,350 kW cooling capacity — Meets demands of high-density racks.
- 316 stainless steel plate heat exchanger — Compatible with a variety of coolant fluids, high-grade stainless steel resists corrosion to ensure efficient heat transfer and high performance.
- Maximum flow rate of 1,500 liters per minute — Ensures that heat is quickly absorbed and transferred away from your servers.
- 900 mm footprint — with front and back panel access.
TCDU
Trane CDU - Coolant Distribution Unit
TCDU
Trane CDU - Coolant Distribution Unit
The most capacity of any coolant distribution unit of its size.
Powerful direct-to-chip liquid cooling is now available in a compact 900 mm footprint.
- Integrated ATS with supercapacitor
- 25-micron filtration
- Up to 1,350 kW cooling capacity in compact 900 mm footprint
- Front and back access
-
Powerful direct-to-chip cooling capacity
Engineered for high-density data centers, supporting IT equipment with a power consumption of up to 1.35 MW.
-
Space-saving, rack-based design
Rack-based form factor with no side access required so units can be installed tightly side-by-side. Ideal for retrofit data centers that need to maximize white space while providing high-capacity direct-to-chip cooling.
-
World-class service and support
Choosing Trane CDU liquid cooling gives you access to expert resources and support from Trane no matter where your operations are located. You’ll be supported by a team of data-center-qualified technicians who understand the unique challenges of your industry.
Related Products
-
The ACR model, part of Trane’s Ascend® line of air-cooled chillers, offers an amazing combination of high energy efficiency and quiet performance.
-
Air-Cooled Oil-Free Magnetic Bearing Chillers
Trane Model TCAA is ideal chiller for data centers. Premium energy efficiency is TCAAs primary advantage. The list goes on to include superior reliabilitiy and long term sustainability. -
Trane Fan Coil Wall for Data Centers
Performance Climate Changer® Data Center Fan Coil Wall is designed to provide reliable cooling to meet the specific criteria of data centers. Protect your servers with our data center fan wall!