Overview
Trane’s air-cooled chillers and heat pumps are designed to balance capacity, value sustainability, efficiency, and acoustics.
Achieve your sustainability goals with advanced technologies, superior noise control, and unmatched reliability supported by over 3,000 Trane-trained technicians.
-
Leading Sustainable HVAC Solutions
Trane’s advanced technologies ensure efficient, eco-friendly heating and cooling. Achieve sustainability goals without compromising performance or budget.
-
Maximize Efficiency with Advanced HVAC Solutions
Trane air-cooled chillers and heat pumps offer top-tier energy efficiency with advanced compressors, heat recovery, and thermal storage options.
-
Superior Noise Control for Optimal Performance
Trane air-cooled chillers and heat pumps offer high efficiency with low noise, ensuring compliance and enhancing indoor environmental quality.
-
Unmatched Reliability and Support
Trane air-cooled chillers and heat pumps offer proven dependability with rapid support from over 3,000 Trane-trained technicians across North America.
-
Next-Gen Cooling for Data Centers
Trane's air-cooled chillers offer higher capacity and efficiency, reducing electrical demand while delivering reliable operation during higher ambient temperatures.
Air-Cooled Chiller Comfort Application Options
Ascend™ Air-to-Water Heat Pumps
Ascend™ ACS Air-Cooled Chiller
Ascend™ ACR Air-Cooled Chiller
CGAM Air-Cooled Scroll Chiller
Air-Cooled Data Center Application Options
Ascend™ Air-Cooled Data Center Chiller
- Cooling Capacity: Up to 2 MW
- Ambient Capability: Designed for operation in high ambient temperatures up to 131°F and ability to stay online providing cooling for short excursions above that
- Refrigerant: Low-GWP R‑1234ze
- Compressor Type: Variable-speed screw compressor
- Controller: Symbio® 800-Unit Controller
Air-Cooled Magnetic Bearing Chiller
- Capacity Range: 300-850 tons, up to 3MW
- Operating Map:
- Cooling: 60°F to 86°F
- Cooling: -20°F to 130°F ambient
- Compressor: Oil-free Magnetic Bearing Centrifugal
- Refrigerant: Low-GWP R-515B or R-1234ze
- Controller: Advanced Intelligent Controls for Data Centers
| Solution | Applications | Capacity (Tons) | Compressor | Low-GWP Refrigerant |
| Model CGAM | Comfort Cooling | 20-130T | Scroll with Intermediate Discharge Valves | R-454B |
| Model ACS | Comfort Cooling | 140-230T | Scroll with Intermediate Discharge Valves | R-454B |
| Model ACR | Comfort Cooling | 150-550T | Helical Rotary Screw | R-513A |
| Model ACR | Data Centers | 550T (.5-2MW) | Helical Rotary Screw | R-1234ze |
| Model ACX | Comfort Cooling | 80-230T | Scroll with Intermediate Discharge Valves Vapor Injection Scroll | R-454B |
| Model RTAF | Comfort Cooling | 115-500T | Helical Rotary Screw | R-513A |
| Model TCA | Mission Critical | 200-850T | Oil-free Magnetic Bearing Centrifugal | R-515B or R-1234ze |
High-Performance System Design Options
At Trane, we understand the comprehensive, system-wide aspects essential for the effective thermal management of your building, starting with your chiller. Trust our expert guidance to tackle even the most complex challenges. Enhance your results with integrated cutting-edge technology, precise controls, pre-engineered tools, and optional services.
Comprehensive Heat Pump Chiller Systems
Thermal Battery Energy Storage Systems
Discover More of What’s Possible with Trane
-
HVAC Design and Analysis Tools
Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world. -
Enhance your buildings performance with Trane’s innovative building control solutions, designed for both modern and previous systems to improve comfort and reduce energy consumption.
-
Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.