Variable Frequency Drives
TR200 Series
                    Variable Frequency Drives
TR200 Series
Trane TR200 Series drives play an important role in a system to reduce energy usage, extend motor life, optimize AC motor speed control, maximize occupant comfort and reduce costs.
                Trane TR200 Series drives’ support of open standard protocols make them compatible with virtually all HVAC equipment and building automation systems. They can also be ordered specifically for a project and easily installed on-site for new and retrofit applications.
With a complete range available from 1½ to 1350 HP, the features and flexibility of TR200 Series drives make them ideal for stand-alone control of cooling towers, exhaust fans, pumps and a variety of air handlers.
Energy efficiency & Reliability
Product Literature
Quick Reference Guide
- 
                            
  
    130R0448 - TR200 Design GuideBAS-SVX23*-EN
 - 
                            
  
    130R0449 - TR200 Programming GuideBAS-SVP04*-EN5MB
 - 
                            
  
    Pedestal Kit for F-size EnclosuresBAS-SVN021*-EN
 - 
                            
  
    TR200 E-Frame Operating GuideBAS-SVX087*-EN
 
Installation Instructions
- 
                            
  
    130R0452 - TR200 LonWorks Option ModuleBAS-SVX25*-EN
 
Installation Operation Maintenance (IOMs)
- 
                            
  
    130R0447 - TR200 Operating InstructionsBAS-SVX19*-EN
 - 
                            
  
    130R0195 - TR200 Embedded BACnet Operating InstructionsBAS-SVX35*-EN
 - 
                            
  
    130R0454 - TR200 APOGEE Protocol ManualBAS-SVX27*-EN
 - 
                            
  
    
    4MB