Data Center Air Handling Units
Computer Room Air Handler for Data Centers
- Cooling Capacity: 50kW to 300kW to support varied density zones
- Deployment Flexibility: Downflow design with optional upflow to match evolving white space & electrical room strategies
- Compact Design: Designed for high-capacity delivery with reduced floor space impact
- Space-Conscious Service Access: Front-only service design ideal for tight corridors or slab deployments
- Controls: Factory-installed Symbio® controls
- Energy Efficiency: Advanced thermal enclosure design minimizes energy loss and maximizes cooling efficiency
Fan Coil Wall for Data Centers
- New platform designed to be adjusted to meet the specific needs of data center customers
- Delivers proven, mission-critical performance—with 400kW or greater cooling capacity
- Maintains tight temperature tolerances for server room environments.
- Available as a stacked unit to enhance footprint or single-piece unit for easy installation and start-up
- Lower power input fan array improves energy efficiency and reduces carbon emissions
- Trane-manufactured, factory-installed controller optimizes energy and system performance