Process Chillers

MTA Industrial Process Chillers

Overview

Purpose-built process cooling for a myriad of industrial applications.

For applications that require high performance, reliability and operation continuity in difficult industrial environments. Our process chillers help improve uptime and extend component life.

  •  Applicable Markets: Aggregate and concrete, Beverage, Chemical, Food, Laser, Mechanical, Medical, Printing/graphics/paper, Rubber and plastics, Solvent recovery, Vision/sorting, Waste energy/biomass
  • Capacity Range: 1 ton (TAEevo TECH MINI), 2-53 tons (TAEevo TECH)
  • Availability: TAEevo TECH MINI and TAEevo TECH products in-stock and readily available. Build-to-order lead time starts at 18 weeks
  1. Fully Packaged Compact Design

    The air-cooled condenser is installed on one side only, helping to reduce footprint requirements for indoor use. The compact design of our process chillers helps allow for indoor installation in tight manufacturing environments. 

  2. Designed with Functionality and Durability in Mind

    Our process chillers offer a wide range of supply temperatures, suitable for different manufacturing cooling needs in multiple industries.

    Available pumping and storage module option with single or double pump configurations help support redundancy and load balance.

  3. Helps Deliver Consistency and Exceptional Efficiency

    Shell and tube type evaporator with carbon steel shell and copper tubes. Configured with a single hydraulic and double refrigerant circuit helping to improve uptime and operational flexibility in handling all load conditions, including part load. Brushless EC fans help offer higher efficiency.

Product Information

  • Applicable Markets: Aggregate and concrete, Beverage, Chemical, Food, Laser, Mechanical, Medical, Printing/graphics/paper, Rubber and plastics, Solvent recovery, Vision/sorting, Waste energy/biomass
  • Capacity Range: 1 ton (TAEevo TECH MINI), 2-53 tons (TAEevo TECH)
  • Availability: TAEevo TECH MINI and TAEevo TECH products in-stock and readily available. Build-to-order lead time starts at 18 weeks
  1. TAEevo TECH MINI

    1 Ton Capacity

    • Compact design that helps allow for indoor installation in tight manufacturing environments
    • Highly efficient finned-tube evaporator installed in the coolant storage tank helps provide lower pressure drop and helps reduce fouling and chance of failure due to freezing, clogging and/or pressure drops compared to a brazed-plate evaporator, helping to allow a high level of reliability in heavy industrial applications
  2. TAEevo TECH

    2-53 Ton Capacity

    • Well suited for heavy industrial applications
    • Available non-ferrous option (stainless steel tank) makes the chiller compatible with a wide variety of coolants
    • The insulated, pressure-rated tank helps foffer a steady supply of cold process fluid as well as the flexibility to be operated as either an open or closed loop
    • The compressors are an isolated section, helping to allow for troubleshooting during operation
    • Highly efficient finned-tube evaporator installed in the coolant storage tank helps provide lower pressure drop and helps reduce fouling and chance of failure due to freezing, clogging and/or pressure drops compared to a brazed-plate evaporator, helping to allow a high level of reliability in heavy industrial applications

Product Literature

Rentals

We design, deliver, install and monitor safe and efficient rental solutions. Short term, long term, chiller, we have the fleet and people where and when you need them.

HVAC Service

Trane has factory-trained technicians near you to service all Trane systems—as well as other brands of HVAC equipment.

Looking for parts?

Contact Us