VRF Systems

Trane® / Mitsubishi all-electric VRF systems meet specific space and operational priorities. Heat one zone, cool another, assist efficient ventilation with a dedicated outdoor air system, and integrate with your building automation system. Our specialists support you from design to installation.

Overview

Helping you deliver VRF systems that fit, perform and endure​.

We understand VRF is not one-size-fits-all. Trane® / Mitsubishi Electric commercial VRF systems offer flexible configurations with a dedicated outdoor air system (DOAS) and open integration protocols to meet building demands. Trane provides VRF expertise, controls, and responsive service from design to daily operations.

  1. Energy Efficiency

    Heat recovery technology in VRF systems provide simultaneous heating and cooling, with advanced controls for demand control ventilation, energy recovery, and dedicated outdoor air systems.

  2. Customizable

    Trane VRF systems are available in flexible traditional and hybrid VRF solutions, outdoor heat pump or heat recovery options, as well as a variety of indoor units to meet building needs.

  3. Operational Ease

    VRF systems feature simplified setup and management, plus integration with Tracer® SC+ and centralized controls.

  4. Future-Ready Systems

    VRF systems can support electrification, decarbonization, and low-GWP goals. With Trane’s regulatory expertise and future-ready design, confidently plan for what’s ahead.

  5. All-Inclusive Offerings

    Trane® / Mitsubishi Electric VRF systems offer comprehensive components and services from design to post-sale, with service and maintenance expertise after installation.

Extensive VRF System Solutions

Choose from two proven VRF technologies—CITY MULTI® VRF and HVRF—alongside essential components like advanced controls and LEV kits, all backed by practical, building-specific advice and expert support.

Trane® / Mitsubishi Electric CITY MULTI® traditional two-pipe VRF system

Trane® / Mitsubishi Electric CITY MULTI®

Efficient, flexible VRF with precise zoning and options for air- or water-source heat pumps, plus heat recovery for simultaneous heating and cooling.
HVRF

Trane® / Mitsubishi Electric HVRF

  • System Type: 100% electric heat recovery
  • Compressor: Inverter-driven scroll compressor
  • Refrigerant: R-410A
  • Controls Integration: Compatible with Trane® / Mitsubishi Electric controls 

Your tailored system design starts here.

Trane experts configure VRF systems from evaluation to implementation to meet your building’s requirements and operational goals.

  • Heat pump or heat recovery? Heat pump systems offer individual zone temperature control with single mode operation, providing either heating or cooling. Heat recovery systems provide simultaneous heating and cooling and require a branch controller.

    vrf-system-heat-pump.jpg

Related VRF Solutions & Support

FAQs

Your VRF system questions, answered.

A VRF (Variable Refrigerant Flow) system is a highly adaptive, electrified, multiple zone thermal management solution with separate ventilation systems to help offer adequate indoor air quality and improved sustainability. 

VRF systems work by adjusting refrigerant volume to meet a building’s heating or cooling needs. Indoor units relay temperature requirements to the outdoor unit, which then modulates the refrigerant flow and compressor speed to offer exceptional comfort.

Resources & Insights

Learn from our experts.

  • Afro-American architect working in office with blueprints.Engineer inspect architectural plan, sketching a construction project. Portrait of black handsome man sitting at workplace. Business concept
    • Webinar

    What Engineers Need to Know: The Impact of A2L Refrigerants on VRF System Design and Installation

    Explore the A2L refrigerant transition for VRF and Ductless systems, focusing on its impact on design and installation.

  • DuctlessContractors_360x360.jpg
    • Webinar

    How to Avoid Common Pitfalls in the Design and Installation of VRF Systems

    At Trane, we want to help make sure every VRF project you have is a success. We recognize that VRF design and installation can be complex due to its nature and variety of manufactures with unique installation rules.

  • tc-design-considerations-for-commercial-vrf-systems.jpg
    • Webinar

    Design Considerations for Commercial VRF Systems

    Designing a Variable Refrigerant Flow (VRF) System for your next project doesn’t have to be complicated. In this session, you will learn how to break down VRF System design into a 4-step process, including system type, humidity control, ventilation, and system control.

  • tc-pairing-building-automation-and-vrf-systems-thumbnail.jpg
    • trane-commercial-controlled-tags:content-types/whitepaper

    Pairing Building Automation and VRF Systems

    Trane's Tracer SC+ building automation system elevates Trane / Mitsubishi Electric VRF system performance through energy optimization, data analytics, and remote connectivity. Pairing these technologies in commercial spaces maximizes efficiency and helps achieve decarbonization goals.

  • Aerial_Frozen-lake-texture.png

    Applying VRF Systems in Cold Climate Applications

    All-electric variable refrigerant flow (VRF) systems are positioned to replace fossil fuel burning equipment in almost any climate. Modern VRF systems far exceed the capabilities of conventional heat pumps at cold outdoor temperatures, as low as -31°F. When applied according to best practices and considerations for winter weather, today’s VRF systems can serve as the primary heating and cooling system, without requiring auxiliary heat.

Connect with an expert.

Still not sure which solution is right for you? Connect with a Trane expert.

Prefer to chat with someone at your local Trane office?