CONTACT A TRANE EXPERT

Trane® / Mitsubishi Electric

P Series

TR_TRUZ_HA24_LC-P-Series.tif

Trane® / Mitsubishi Electric

P Series

Reliable, right-sized solutions for light commercial applications.

The Trane® / Mitsubishi Electric P Series single-zone systems deliver superior comfort and reliability for critical cooling demands. With ducted and ductless models available from 12,000 to 42,000 BTU/H, their durability is ideal for creating seamless, non-disruptive environments.


Features

Advantages That Create Better Buildings and Businesses

  • Inverter-Driven Compressor

    Uses advanced sensor technology to detect even the slightest temperature change

  • High-Efficiency Tech

    Achieve maximum performance and energy savings

  • Efficient Zone Management

    Offer precise 1:1 outdoor-to-indoor connections

  • Greater Accessibility

    Wireless remote controls deliver flexibility and convenience at all times

  • Cold-Weather Ready

    Ambient cooling is available down to -20º F


Solutions

What Are Trane® / Mitsubishi Electric P Series VRF Solutions?

The Trane® / Mitsubishi Electric P Series includes a variety of outdoor and indoor unit options. Your local Trane team can help you get paired with the best one for your logistical needs and goals. 

Outdoor Units

These cooling-only light commercial ductless systems feature INVERTER-driven compressors for improved energy efficiency that provides up to 100% cooling capacity—even when it's -40° F outside.

Explore Outdoor Units

Indoor Units

All indoor unit models provide optimized comfort, quiet operation and easy maintenance.

  • Ductless Units: Seamlessly integrate VRF into the layout of individual rooms or small building zones.
  • Ducted Units: Discreetly incorporate VRF in interior layouts to support building spaces.
Explore Indoor Units

Related Solutions, Services & Support

Connect with an expert