1045A, 1082A, 1098A, 1105A, 1190A
CALMAC® Energy Storage - Model A Tanks

1045A, 1082A, 1098A, 1105A, 1190A
CALMAC® Energy Storage - Model A Tanks
- Capacity Range: 41-162 ton-hrs
- Glycol based
- Twoinlet/outlet flanged connections
- Fork lift base
Overview

The "Gold Standard" in Thermal Energy Storage
The classic CALMAC Energy Storage Model A tank became the industry's
informal benchmark soon after its 1979 introduction – and remains so
today. The Model A was among the first thermal storage tank to be
incorporated into a full chiller plant, which quickly made it the
industry "gold standard." This proven solution has stood the
test of time and remains a popular approach for engineers and
buildings owners.

Ideal for smaller installations
The model A tank features two-inch flanges. Unlike the CALMAC Model C tanks, each A model tank needs to be connected individually to distribution piping, so this solution works best for smaller installations.
Models
Looking for BIM?
Select your Model C tank below and download CAD file for your project.
Model A tank CAD drawings
Resources
Learn more about the benefits of thermal energy storage
Check out the links below to learn more about the benefits that thermal storage energy can provide for you.
Brochure
Product Data Sheets
-
28KB
Installation Instructions
-
CALMAC Ice Bank Installation and Operation ManualIB-SVX186*-EN
Installation Operation Maintenance (IOMs)
-
CALMAC Ice Bank Operation and Maintenance ManualIB-SVX147*-EN