This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Avoid long production wait times: High-demand units and installation supplies are in stock and available for same-day purchase and pickup. Most orders are shipped 24-48 hours from the time the order is received. Plus, we’ll provide the price quote you need to move forward within 60 minutes.
symbio-selects-5068.jpg
Every new unit is better than the one it replaces.
Expect more than a straight-up, “like-for-like” product replacement. Across the board, current units provide improved energy efficiency, digital unit controls and low global warming potential (GWP) refrigerants — while staying within the same footprint as the previous unit.
boss and worker checking results on the tablet
Specialized resources help you work better under pressure.
With dedicated teams and processes, urgent replacement orders won’t get lost in the mix. More than 200 Trane employees support replacement projects, providing immediate price quotes, expertise in equipment selection and installation accessories, accessing technical information and consulting on special project considerations.
Foundation Group Curb Hero Shot
Immediate delivery of the equipment you need.
Express Warehouses maintain inventory of our highest-demand, 25-ton and under rooftop units and split systems: Precedent®, Foundation®, Odyssey™, Axiom™ Horizontal and Vertical Water Source Heat Pumps, Trane® / Mitsubishi Electric Ductless.
Foundation rooftop units are an ideal choice for immediate like-for-like replacements. Footprint designed for plug and play - no curb adaptor required. Makes replacing competitor models easy – even for decades old competitor units. Fast shipping – often same day as order.
The perfect balance between comfort, efficiency and sustainability. Comfort delivered with ultra-high efficiency at the lowest installed cost. Tailor to building’s needs with industry’s widest selection of factory-installed options and accessories. Easy to install and service.
Odyssey Split Systems provides cooling, heat pump and air handling in a unique two-part configuration that gives you design and installation versatility. And with the Symbio digital controller on board, Odyssey takes service, comfort and sustainability into the future of connected buildings.
The Trane® / Mitsubishi Electric Nv Series offers excellent efficiency and comfort control without major construction or remodeling. It's ideal for small spaces—from offices to retail shops—or the needs of a specific section in a larger building.
The Trane® / Mitsubishi Electric P Series single-zone systems deliver superior comfort and reliability for critical cooling demands. With ducted and ductless models available from 12,000 to 42,000 BTU/H, their durability is ideal for creating seamless, non-disruptive environments.
Trane’s premier line of water source heat pumps deliver exceptional energy efficiency – up to 40 EER on select systems – with advanced technology to making them easy to operate using factory-installed and commissioned controls. Available in standard, high-efficiency and variable speed models.