Our custom engineered air-handling units are the most robust in the industry. These rental air handler units provide the right solution for larger jobs, are outdoor rated and sized for 100 percent outside air. Available in 5–25,000 cfm units.
- Turn cold water from our chiller into cold air
 - Ideal for providing air conditioning to very large warehouses, tents and other facilities
 - Low temperature 30-ton Krack units also available
 - Heating coils on units provide ability for year-round applications