CONTACT A TRANE EXPERT

Synexis® Sentry XL

Synexis® Sentry XL

synexis_sentry.jpg

Synexis® Sentry XL

Synexis® Sentry XL

  • Provides Dry Hydrogen Peroxide (DHP®) coverage in spaces up to 3,000 sq. ft.
  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Capable of generating DHP in refrigerated spaces down to 35° F
  • A stainless-steel and aluminum frame to handle the toughest indoor environments
  • Protects entire buildings or a single large room

    Quiet, continuous operation across one of the most extensive coverage areas on the market.

  • Significantly quieter

    The CGAM consistently delivers sound levels five to eight decibels lower than the model it replaced. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.

  • Portable and easy to implement

    Plugs into a standard 120VAC/ 220VAC electrical outlet.

  • Low, cost-effective maintenance

    Corrosion-resistant, the Sentry XL needs very little maintenance. No tools are required for catalyst or filter replacement after a six-month service life.

  • Extended operating range in lower temperature environments

    Remains effective down to 37° F, ensuring continuous protection even if temperatures drop.


Related Products

Synexis® Sphere
  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Plugs into a standard 120VAC/220VAC outlet
  • Low maintenance — six-month catalyst and filter life
Synexis® Blade
  • Increases productivity by reducing viruses that can cause illnesses
  • Boosts cognitive function and employee morale by eliminating volatile organic compounds (VOCs)
  • Can be installed in any size duct using adapters
  • Out-of-sight, out-of-mind 24/7 air purification and surface cleaning

Contact Us for Expert Guidance