Split Systems
Get outstanding performance and installation flexibility with Trane.
Benefits
Unmatched choice of system components for buildings small to large
Trane offers the broadest selection of split system components. Design the system you need for a corner retail shop, light commercial application, office building, hotel, school and more. Choose from gas furnace and indoor coil options for smaller buildings to a full line of air handler units and compressors with capacities from 6 - 120 tons.
-
Multiple efficiency levels
Superior efficiency ratings—up to 17 SEER—mean you get outstanding occupant comfort and energy efficient operation for single or multiple zones.
-
Future-Ready
Factory-installed microprocessor controls let you take advantage of connected functionality for more diagnostics, real-time monitoring and 24/7 remote monitoring.
-
Trane quality and durability
Engineered for decades of service with quality components, and backed by an outstanding Trane warranty.
-
Easy-access service and installation features
Installing and servicing split systems is generally easier and safer because components are at ground level. But Trane includes time-saving features to speed up and simplify the work, such as using standardized cabinets and components, along with numbered and wiring. All condensing units are designed, approved and labeled in accordance with UL® Standards.
Split Systems: 2 – 120 Tons

Smaller Split Systems
Trane’s split systems portfolio includes a full line of air conditioners and heat pumps for small commercial applications. Matching air handlers are available with single- or variable-speed motors for year-round, energy efficient comfort.
1.5 - 5 Tons

Odyssey™ Split Systems
Odyssey Split Systems provides cooling, heat pump and air handling in a unique two-part configuration that gives you design and installation versatility. And with the Symbio digital controller on board, Odyssey takes service, comfort and sustainability into the future of connected buildings.
6-25 Tons

IntelliCore™ Large Split Systems
Large commercial condensers from Trane are designed for efficiency, reliability and flexibility. Durable construction, multiple system control options, efficient Trane technology and a quick-ship option makes these units a top choice for office buildings, hotels, schools, municipal, industrial facilities and more.
20 - 120 Tons

Gas Furnaces and Indoor Coils
With conventional non self-contained split gas-electric systems, the fan system which moves air through ducts, the cooling coil module and furnace module are located indoors. Trane furnace sections and coils are available which discharge air horizontally or vertically. Also, the Trane furnace section may be installed without other split system components to provide heating only operation.