Trane Water-Cooled Chillers
Compare our full lineup at the chart below to find the Trane water-cooled chiller that’s right for you.

Water-Cooled Oil-Free Magnetic Bearing Chillers
- Water Cooled models from 60 to 600 tons, available with dual circuits
- Available with next-generation low-GWP R-513A refrigerant
Series R™ Helical Rotary Screw Chillers
- Capacity Range: 80-400 tons; 600-5,000 MBH
- Available with refrigerants R-513A and R-515B
- Enabled by Symbio® 800 unit controller
CenTraVac® Water-Cooled Centrifugal Chiller
- Capacity Range: 200 to 4,000+ tons, 60/50 Hz
- Refrigerant: R-514A and R-1233zd
- Compressor type: Centrifugal
- Low Pressure
Agility® Centrifugal Water-Cooled Chiller
- Capacity Range: 175 to 425 tons, 60/50 Hz
- Available with next-generation low-GWP R-513A refrigerant
- Best Full-load Efficiency: 0.52 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.31 kW/ton
Still not sure which system is right for you?
Additional services to help you succeed

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.