Heat Pumps

Explore a wide range of heat pumps and systems expertise to help meet your sustainability goals while meeting business targets–without sacrificing comfort.

Overview

More efficient, wider temperature range.

Trane heat pumps are expertly designed for high performance cooling and heating. We can support you with essential knowledge and innovative solutions, from hybrid to all-electric.

Enhance energy efficiency, surpass decarbonization goals, and meet evolving building codes.

  1. Innovation with Higher Efficiency

    Enhance efficiency by 2 to 8 times compared to traditional electric or gas heating methods. Trane heat pumps deliver cutting-edge heating and cooling performance.

  2. Electrified Heat that Goes the Extra Degree

    Say hello to innovative electric heat technology that makes it possible to deliver efficient, reliable performance even when it's cold outside.

  3. Complete End-to-End Solutions

    Our heat pumps are supported by 3000+ service technicians, plus local application experts, and industry knowledge.

  4. Turn Up the Heat on Sustainability

    Achieve your goals by reducing energy consumption and carbon footprint. Our heat pumps offer eco-friendly heating and cooling solutions with low-GWP refrigerants.

  5. Double Duty, One Stop Source

    Trane heat pumps simplify your mechanical room. Heat, cool or do both at the same time from one single piece of equipment.

Commercial Heat Pump Solutions

Commercial heat pump systems provide heating or cooling from one reliable unit using electricity from the grid.  

Selecting the best commercial heat pump solution depends on your building application, climate zone and business targets, which Trane can help you unpack.

Looking for Rebates?

Find available commercial and industrial prescriptive rebates on select Trane equipment in your area. Visit Trane Equipment Rebate Finder.

FAQs

Your questions about commercial heat pumps, answered.

Heat pumps pull heat from many sources— such as the air, ground and waste heat— and use it to heat a building in the colder months, offer hot water for processes or provide domestic hot water. 

If cooling is needed, heat pumps can operate in reverse and use the refrigerant cycle to cool a building in warmer months. 

Because heat pumps don’t generate heat and simply move heat, they can be 2 to 8 times more efficient than other forms of electric or gas heating.  

Trane experts utilize a variety of tools to size commercial heat pumps. Some considerations include whether the building is cooling or heating dominant.

Commercial heat pumps come with larger capacities to meet the needs of commercial, institutional, and industrial businesses and organizations. The equipment is similar to commonly used packaged rooftop units and chillers with advancements made in the product’s capabilities to provide simultaneous heating and cooling, higher hot water temperatures and lower outdoor ambient operation.

Resources & Insights

Knowledge is the power to do more.