VariTrane® Variable-Air-Volume Units

Our VAV units feature rugged construction, are available in several different profiles to suit the space available, and utilize digital controls for energy-efficiency and to facilitate interface with building management systems.

Overview

Quality and reliability.

VariTrane VAV units are among the industry leaders in quality and reliability and are designed to meet the needs of today’s applications. This generation of VariTrane units builds upon Trane’s reputation for excellence and expands the products into one of the most complete offerings in the industry.

  1. Factory Commissioned Controls for Superior Performance

    Factory mounted, wired and tested BACnet communication controls are pre-programmed with tested and proven control sequences for optimal performance, assuring seamless integration with Building Automated Systems.

  2. Ease of Installation and Serviceability

    Universal right- or left-hand connection designs reduce time during coordination/installation and standard access panels provide improved accessibility to internal components.

  3. Energy-Efficiency

    VariTrane VAV units feature a robust casing design, ECM fan with variable speed and airflow control to help optimize performance and increase energy efficiency.

  4. Comprehensive VAV Solutions

    Trane offers a full spectrum of VAV products including Single Duct, Series or Parallel Fan Powered and Round In Round Out retrofit terminal units, providing flexibility and adaptability for any project.

VariTrane VAV Unit Offerings

A variety of shut-off and energy-saving fan-powered VAV units are available in several different profiles to best fit the project goals and suit the space available for optimal heating and cooling.

Varitrane Dual Duct VAV Terminal Unit model VDDF front angle view

VariTrane® Dual Duct Terminal Units

  • Available Sizes: 4 in. to 16 in. round for both primary and secondary air dampers
  • Airflow Range: 0 - 4,000 cfm
Reduce noisy airflow and equipment sound with VariTrane VAV Series Fan Powered Units

VariTrane® VAV Series Fan Powered Terminal Units

  • Airflow performance ranging up to 2500 CFM.
  • Available Primary Air Inlet Sizes: 4-in. to 16-in., 8 in. x 14 in. rectangular
  • Available in both low height and standard height configurations
Varitrane Round In Round Out RIRO VAV Terminal Unit model VCCF back angle view

VariTrane® Round In Round Out

  • Available Sizes: 4 in. to 16 in.
  • Airflow Range: 0 - 4,000 cfm
  • Available for installation in both vertical and horizontal airflow
VariTrane VAV single duct terminal units model VCEF angle back transparent background

VariTrane® Single Duct Terminal Units

  • Available Sizes: 4 in. to 16 in. round, 24 in. x 16 in. rectangular 
  • Airflow Range: 0 – 8,000 cfm 
  • Available with hot water or electric reheat
VPCG VariTrane VAV Parallel Fan Powered Terminal Unit Medium 10 inch front Low leak case transparent

VariTrane® VAV Parallel Fan Powered Terminal Units

  • Airflow performance ranging up to 2500 CFM
  • Available Primary Air Inlet Sizes: 4-in. to 16-in., 8-in x 14-in rectangular
  • Available in both low and standard height configurations
Busy High School Corridor During Recess With Blurred Students And Staff

CoolSense® Integrated Outdoor Air Systems

Separates ventilation from zone heating and cooling, providing targeted climate control and helping to reduce energy consumption by adjusting ventilation based on occupancy.

  • Trane® Select Assist Sched View

    Trane® Select Assist™

    Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.

  • Service Truck with Air-Cooled Chiller Rentals

    Rentals

    Reliable HVAC and power rental solutions for commercial, industrial, or emergency needs with fast delivery, expert setup, and professional support.

Looking for parts?

Connect with an expert.

Still not sure which solution is right for you? Connect with a Trane expert.

Prefer to chat with someone at your local Trane office?