A unit heater is a self-contained heating device designed to warm specific areas or rooms. It typically consists of a heat exchanger, fan, and housing, and can be powered by electricity, gas, or hydronic systems. Unit heaters are commonly used in commercial, industrial, and residential settings to provide efficient and targeted heating.
Overview
A diverse line of reliable HVAC solutions.
Trane's line of unit heaters includes make-up air units, electric and gas unit heaters, hydronic heaters, and high efficiency gas heaters. Explore our offerings for unmatched performance and energy efficiency.
-
Unmatched Reliability
Our unit heaters and make-up air units are built to last, ensuring consistent performance and durability even in the toughest conditions. Trust in our reliability for peace of mind.
-
Easy Installation and Maintenance
Our gas and electric unit heaters are engineered for straightforward installation and low maintenance, saving you time and effort in setup and upkeep.
-
Wide Range of Options
From make-up air units to high efficiency gas heaters, our diverse product lines cater to various needs and applications, providing flexible solutions for any space.
-
Advanced Heating Technology
Hydronic unit heaters offer precise temperature control using hot water or steam, ensuring efficient and effective heating tailored to your specific needs.
-
Energy Efficiency
Our high efficiency gas unit heaters are designed to maximize energy savings, helping you reduce costs while maintaining optimal comfort and performance.
-
Superior Air Quality
Make-up air units enhance indoor air quality by introducing fresh, conditioned air, creating a healthier and more comfortable environment for occupants.
Unit Heaters and Make-up Air Units
Trane Expanse™ Electric Unit Heaters
- 6 styles, over 200 configurations
- Sized from 1.5 to 100 kW
- ETL Listed
- Plug and play design for streamlined installation
- 25 unit arrangments from 30 to 400 MBh
- 4-point suspension
- Single point power
- Direct Spark ignition
- Tubular heat exchangers
- Standard 10-year heat exchanger warranty
Trane High Efficiency Gas Heaters
- 6-unit sizes from 50 to 400 MBh
- Most efficient gas unit heater on the market (95 – 97% efficient)
- Hi-tri metal condensing heat exchanger
- Field convertible to separated combustion
- 38 models, 8 to 705 MBh
- Model P available in 15 sizes to 705 MBh
- Model S available in 23 sizes to 360 MBh
- Available in steam or hot water
- ETL Certified
Indirect Gas Fired Make Up Air Unit
- Nominal airflow range 800–14,000 cfm
- Input range: 100–1,200 MBh
- 18 Guage ZAM Steel Exterior
- Low internal static pressures
- ETL Certified
Looking for parts?
FAQs
Your unit heater and make-up air unit questions, answered.
Unit heaters operate by drawing in air, heating it through a heat exchanger, and then distributing the warmed air into the space using a fan. Depending on the type of unit heater, the heat exchanger can be powered by electricity, gas, or hot water/steam in hydronic systems. This process ensures consistent and effective heating, making unit heaters a reliable choice for maintaining comfortable indoor temperatures.
A make-up air unit is an HVAC system designed to introduce fresh, conditioned air into a building to replace air that has been exhausted. These units are essential for maintaining indoor air quality and ensuring proper ventilation in commercial and industrial spaces.
A make-up air unit works by drawing in outside air, filtering it, and conditioning it to the desired temperature and humidity levels. The conditioned air is then distributed throughout the building to replace the air that has been exhausted by ventilation systems. This process helps maintain balanced air pressure, improves indoor air quality, and ensures a comfortable environment for occupants.
-
Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.
-
Reliable HVAC rentals and emergency power solutions for a range of commercial and industrial needs, with fast delivery, expert setup, and professional support.