Air-Cooled Chiller Rentals 
          
          
            
            
    
    
    
    
        
        
 
    
        
        
            
Air-Cooled Chiller Rentals 
            
            
        
     
 
 
    
        Ideal when speed, ease of installation and reliability are your primary concerns. 
Equipped to provide quick restoration of cooling in emergency and planned shutdown situations Applied in industrial and commercial markets to provide cooling for both process and comfort applications  
10-550 ton 
Integral pumps, circuit breaker or fused disconnect, 0° - 71°F Water 3-40 ton Process Chiller  
 
     
    
 
    
        
            
            
                
    
        
        
    
    
    
    
        
        
    
        
Capacity Range: 3 to 40 tons Scroll Compressor Onboard Integral Pump Heat Exchanger-allows a high level of reliability 460/3/60 Hz Electric  
     
    
 
        
     
 
     
    
        
        
    
    
    
    
        
        
    
        
Capacity Range: 25 to 120 tons Refrigerant: R-410A & R-454B Ambient Operating Temps: -20–125°F Chilled Water Operating Temps: 0-65°F Industrial Design for Crane, Rigging, and Transportation Integral on Board Pump w/ By-Pass 460/3/60 Hz Electric  
     
    
 
        
     
 
     
    
        
        
    
    
    
    
        
        
    
        
Capacity Range: 155 to 500 tons Refrigerant: R-134a & R-513A Ambient Operating Temps: 0–125°F Chilled Water Operating Temps: 20-71°F Industrial Design for Crane, Rigging, and Transportation Integral on Board Pump w/ By-Pass 460/3/60 Hz Electric  
     
    
 
        
     
 
     
    
        
        
    
    
    
    
        
        
    
        
Capacity Range: 150 to 550 tons Refrigerant: R-513A Ambient Operating Temps: 0–125°F  Chilled Water Temp Range: 25–65°F  Screw Compressor Integral on Board Pump w/ VFD and Piping Bypass  460V/3Ph/60Hz  
     
    
 
        
     
 
     
             
         
     
 
    
        
            
            
                
    
        
        
    
    
    
    
        
        
    
        
Capacity Range: 200 tons Ambient Operating Temps: 0–95°F Hot Water Temp Range: 68°F–140°F Refrigerant: R454B Scroll Compressor Integral on Board Pump w/ VFD and Piping Bypass 460V/3Ph/60Hz  
     
    
 
        
     
 
     
    
    
    
             
         
     
 
        
     
            
           
        
          
            Water-Cooled Chiller Rentals 
          
          
            
            
    
    
    
    
        
        
 
    
        
        
            
Water-Cooled Chiller Rentals 
            
            
        
     
 
 
    
        Modified to install easily to provide fast temporary backup or added capacity.  
Larger tonnage in a smaller footprint Ideal for large process and comfort cooling applications that require higher efficiency equipment Weatherized for outdoor use  
225-1,000 ton  
Centrifugal R-123 & R-514A, circuit breaker or fused disconnect  
 
     
    
 
    
        
            
            
                
    
        
        
    
    
    
    
        
        
    
        
Capacity Range: 430 tons Ambient Operating Temps: 34–104°F Chilled Water Operating Temps: 10-65°F Industrial Design for Crane, Rigging, and Transportation 460/3/60 Hz Electric  
     
    
 
        
     
 
     
    
        
        
    
    
    
    
        
        
    
        
Capacity Range: 225 to 1000 Tons Ambient Operating Temps: 34–104°F Chilled Water Operating Temps: 40-65°F Industrial Design for Crane, Rigging, and Transportation 460/3/60 Hz Electric