Looking for literature?
We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:
Selecting a language changes the language and content on the Trane site.
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Latin America
Europe
Asia Pacific
Overview
HVAC systems use about 35% of a building’s energy on average according to the U.S. Department of Energy. Symbio® Digital Equipment Controllers enhance HVAC efficiency and flexibility, offering seamless integration, remote connectivity, and advanced serviceability.
2024 Product of the Year, Bronze Award Winner
Flexibility
As occupant and building needs change over time, flexible equipment controllers solve present and future challenges. Symbio® easily integrates with older systems via open standard protocols.
Connectivity
Connected buildings meet occupant demands with ease by allowing you to securely access system and equipment data at anytime, anywhere to remotely monitor, troubleshoot, schedule, and control equipment.
Serviceability
Symbio® equipment controllers can be reprogrammed easily and often with non-proprietary software service tools and built-in interfaces. Utilize detailed event logs, trends, and alarm management to ensure optimized system performance.
Security
Symbio® controllers offer upgradeable software for proactive cybersecurity updates and future enhancements that comply with changing energy codes.
Chillers and Large Rooftop Units: Symbio 800
Packaged Rooftop Units and Split Systems: Symbio 700
Symbio 700 introduces digital control advantages to popular Trane rooftop units and split systems, including Odyssey™, Precedent® and Voyager® 3.
Air Handling and Water Source Heat Pumps: Symbio 500 and 400b
Symbio 500 and 400b provide programmable control suitable for almost any building need with enhanced flexibility to support BACnet MS/TP, BACnet/Zigbee (Air-Fi®), BACnet IP, and Modbus Server and Client protocol communications in a variety of topologies including star, daisy chain and ring IP.
Single-Duct VAV Units: Symbio 210
Symbio 210 can be factory installed on new Trane VAV boxes or mounted in the field to retrofit and modernize installed units.
Designed for field technician and contractor use, Trane’s Symbio Service and Installation App makes setup and servicing easier than ever. The app provides guidance via smartphone for ease of installation and startup that works anywhere using Bluetooth. It enables contractors to complete setpoint changes and a range of service and troubleshooting tasks, and provides owners the option to gain remote access to the equipment and its data through a secure portal. Remote monitoring and diagnostic capabilities create a stronger tether to customers because you can serve their needs better, even though you may spend less time in their buildings.
Video
Explore the Symbio equipment controller portfolio—the launch point for digitally connected smart buildings. Trane’s packaged units, split systems, and chillers work their absolute best with our digital equipment controllers.
We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:
FAQs
Symbio® is a line of advanced digital equipment controllers designed to optimize HVAC system performance and efficiency. These controllers support open standard protocols, ensuring seamless integration with both new and existing systems.
To connect to Symbio® controllers, you have to ensure your building's network supports the communication protocols used by Symbio®. To physically connect the Symbio® controller to your HVAC equipment and network, use Trane's non-proprietary software service tools to configure and program the controller, setting up necessary parameters. Then, utilize Trane Connect or the Symbio Service and Installation App for remote access, allowing you to monitor, troubleshoot, and control the equipment from anywhere.
Tracer® SC+ Building Automation System
Symbio® 700 Equipment Controller
Work with dedicated local Trane representatives who can team with you to solve your problems while providing training and insights.
Find Your Trane Rep