27.5 - 50 Tons
Voyager® 3 Rooftop Units

27.5 - 50 Tons
Voyager® 3 Rooftop Units
Key Features:
- Available in gas/electric or electric/electric
- Energy efficient performance lowers costs without sacrificing comfort
- Engineered for performance and durability
- Connected-ready to optimize HVAC performance
- Fully customizable
- Designed-in features simplify installation and service
Energy Efficient Comfort
- Assures compliance with US Department of Energy (DOE) 2023 Efficiency Regulations
- 81% gas furnace efficiency
- Trane eStage™ delivers 5 steps of mechanical cooling, now standard
- Variable air volume (VAV) options service single- and multi-zone applications
Designed to make your job easier
- Same footprint as legacy models for plug-and-play replacement
- No panel removal or alterations required to convert airflow discharge in the field
- Horizontal units arrive with duct flanges, eliminating field fabrication
- Color-coded wiring and keyed connectors save time and reduce errors
- Symbio Service and Installation App guides technicians through start-up & maintenance tasks
- Trane® Air-Fi Wireless connectivity for hassle-free installation
Optimize HVAC performance with building connectivity
- Symbio’s intuitive user interface displays system alarms, diagnostics and resolutions
- The Service and Installation App makes setup and troubleshooting faster and easier
- Benefit from remote monitoring and intelligent services—even without a BAS through TraneConnect™
- Seamless integration into non-Trane building automation systems
General Data
January 14, 2025
Voyager 3 - 27.5 - 50 Tons
January 14, 2025
Nominal Cooling Ton Size | AHRI Efficiency IEER (STD Cooling Only/ VAV Fan) | AHRI Efficiency IEER (HI Cooling/ VAV Fan) | Low Modulating Gas Heating (Input/Output) (MBtuh) | High Gas Heating (Input/Output) (MBtuh) | High Modulating Gas Heat Turndown | Approx. Unit Weight (lbs) Cooling Only |
27.5 | 14.9 | 15.6 | 350/283.5 | 600/486 | 10 : 1 | 3875 |
30 | 14.8 | 15.5 | 350/283.5 | 600/486 | 10 : 1 | 3754 |
35 | 13.9 | 15.6 | 350/283.5 | 600/486 | 10 : 1 | 3846 |
40 | 15.2 | 15.8 | 400/324 | 800/648 | 10 : 1 | 4610 |
50 | 14.9 | 15.6 | 400/324 | 800/648 | 10 : 1 | 4878 |
Product Literature
January 14, 2025
Brochure
-
Voyager® 3 Product BrochureRT-SLB037*-EN
Integration Guides
-
Voyager™ 3 with Symbio® 700 Controls BACnet® and Modbus™BAS-SVP066*-EN9MB
Catalog
-
Voyager™ 3 with Symbio™ 700 Controls (R-454B)RT-PRC123*-EN
-
Voyager™ 3 with Symbio™ 700 Controls (R-410A)RT-PRC033*-EN
Installation Operation Maintenance (IOMs)
-
Voyager™ 3 with Symbio™ 700 Controls (R-454B)RT-SVX089*-EN
-
Voyager™ 3 with Symbio™ 700 Controls (R-410A)RT-SVX34*-EN
-
Symbio™ 700 ControllerBAS-SVU054*-EN2MB
-
Symbio™ 700 Controller with Voyager 3 Packaged Rooftop ACBAS-APG048*-EN8MB
Owner Manual
-
Voyager™ 3 Gas/ElectricRT-SVU04*-EN884KB
Trane Controls Software & Firmware Downloads
Download the latest firmware and software for Symbio® 700 & 800, Tracer® TU, Tracer® BACnet Setup, Rover and more.
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Repair
Our local, certified technicians get your system back up and running, fast
Other Products You Might be Interested In
January 14, 2025