CONTACT A TRANE EXPERT

Gas Furnaces and Indoor Coils

Furnace-535x339.jpg

Gas Furnaces and Indoor Coils

Key Features:

  • Up to 96% fuel utilization efficiency
  • Multi-poise design for application flexibility
  • Durable, high-quality components
  • Matched Trane indoor coils add reliability, efficiency

Gas Furnaces

With conventional non-self contained split gas-electric systems the fan system which moves air through the ducts, the cooling coil module and furnace module are located indoors. Trane furnace sections and coils are available which discharge air horizontally or vertically. Also, the Trane furnace section may be installed without other split system components to provide heating only operation. For additional details, visit the gas furnace and indoor coils residential pages.

gasfurnace-row1.jpg

Highly efficient comfort in a compact gas-electric unit

The Trane portfolio of single- and two-stage gas furnaces offer highly efficient heating with up to 96% annual fuel utilization efficiency (AFUE). That kind of efficiency qualifies for most utility rebates and lowers utility bills. Available in heating capacities from 40 to 140 BTU. Furnace sections may be installed without other split system components to provide heating- only operation.

Features include:

  • Power supply 115/1/60
  • Multi-port in-shot burners
  • Direct drive, four-speed motors
  • Hot surface igniter
  • Heavy gauge, wrap-around steel cabinets
  • Heavy gauge aluminized steel heat exchanger
  • Integrated solid-state controls

 

 

gasfurnace-row2.jpg

Easy to specify and install with 3-way multi-poise design for flexibility

Trane gas furnaces are lighter, easier to move and fit into tight spaces, such as closets or short basements, with industry standard dimensions. They also feature a 3-way multi-poise design -- for upflow, horizontal left and right plus dedicated downflow – for easier specification and installation flexibility.

  • Shipped ready to install, no conversion kits required
  • Every model has at least two venting options
gasfurnace-row3.jpg

Superior components for durable, long-lasting performance

Durability starts with quality components. Trane gas furnaces come with corrosive-resistant stainless steel primary and secondary heat exchangers and an integrated rail system for easy access. The Vortica II blower, designed exclusively for Trane’s S-series furnaces, features improved airflow efficiency and is easy-to-clean with two-piece housing. The blower deck also includes full-length rails for easy removal and replacement, regardless of poise.

gasfurnace-row4.jpg

Full range of matched indoor coils for added efficiency

Add more reliability and efficiency to a gas furnace with a matched Trane indoor coil. Indoor coils are for heat transfer, a key factor to ensure building comfort year-round. Features include:

  • Non-bleed TXV with mechanical fittings
  • Durable casing easily attaches to furnace
  • Copper tube with aluminum fins
  • All-aluminum coil on all models
  • Coils with drain pan; pan is double sloped and non-corrosive
  • Support 3-way applications on some models
  • Split inner and outer door panels for easy coil cleaning

Full List of Trane Gas Furnaces Features:

  • Power supply 115/1/60
  • Multi-port In-shot burners
  • Integrated solid-state control
  • Hot surface igniter
  • Heavy gauge, wrap-around steel cabinet
  • Heavy gauge aluminized steel heat exchanger
  • Complete front service access
  • Alternate bottom/left/right return air
  • Slide out blower assembly
  • Direct-drive, 4-speed motors
  • Air conditioning fan control provided
  • Blower door safety switch
  • Adjustable fan and limit control

Product Literature

Models

Model

Orientation

Capacity

Gas Stages

ECM Speed

Phase

Notes

L8X1

Upflow, Horizontal Left, Horizontal Right

050, 070, 100

1

5

1 ph

Ultra Low NOx, 14 ng/J, CA Only

L9X1

Upflow, Horizontal Left, Horizontal Right

055, 060, 070, 080

1

9

1 ph

Ultra Low NOx, 14 ng/J, CA Only

S8X1

Upflow, Downflow, Horizontal Left, Horizontal Right

026, 040, 060, 080, 100, 120

1

9

1 ph

Available in Low Nox, 40 ng/J (Digit 12 = T)

S8X2

Upflow, Downflow, Horizontal Left, Horizontal Right

040, 060, 080, 100, 120

2

9

1 ph

Available in Low Nox, 40 ng/J (Digit 12 = T)

S9X1

Upflow, Downflow Horizontal Left, Horizontal Right

040, 060, 080, 100, 120

1

9

1 ph

 

S9X2

Upflow, Downflow Horizontal Left, Horizontal Right

040, 060, 080, 100, 120

2

9

1 ph

 

S9V2

Upflow, Downflow Horizontal Left, Horizontal Right

040, 060, 080, 100, 120

2

VS

1 ph

 

Model

Capacity Range

Casing

Coil Type

Orientation

4PXF

1.5 - 5 tons

Cased, Unpainted, Galvanized Steel

Flat

Horizontal Left, Horizontal Right

4PXC

1.5 - 5 tons

Cased, Galvanized Steel

A

Upflow, Downflow (Horizontal Left kit, Horizontal Right kit)

4TXC

1.5 - 5 tons

Cased, Galvanized Steel

A

Upflow, Downflow, Horizontal Left, Horizontal Right

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In