- Electrified heat and single point power enable high-capacity electric heat and reduced power connections
 - 10.5-inch casing fits into tight plenum spaces
 - Airflow-measuring damper measures and controls outside air, enabling demand-controlled ventilation
 - Integral drip pans on both sides of the sensible cooling coil simplify installation with field flip-ability
 - Optional Symbio® 500 controller is factory mounted, wired, tested and commissioned. Pressure-independent controls provide BACnet® Communication.
 - Air-Fi® Wireless Communication eliminates wiring costs and reduces startup/commissioning time
 
Trane CoolSense®
CoolSense® Sensible Cooling (DOAS) Terminal Unit
Trane CoolSense®
CoolSense® Sensible Cooling (DOAS) Terminal Unit
Manage zone comfort within CoolSense® Integrated Outdoor Air Systems.
CoolSense® Sensible Cooling (DOAS)Terminal Units are specifically designed to help maintain zone-level comfort in modern buildings with tight envelopes and lower sensible loads. Maintain occupant comfort with localized control over temperature and ventilation, all while keeping energy use and cost in check.
- An essential component of pre-packaged CoolSense Integrated Outdoor Air Systems
 - Units deliver sensible cooling, active humidity control and ventilation control
 - Heating options include conventional hot water or all-electric for building decarbonization
 - Airflow ranging up to 2200 CFM
 
- 
            
            
Efficient heating with enhanced sustainability
Heating capacity at lower temperatures. Choose modulating hot-water heat, staged electric heat or modulating (SCR) electric heat.
 - 
            
            
Lower operating costs
Optimized ventilation avoids the high cost of conditioning excessive outdoor air.
 - 
            
            
Better acoustics
Variable-speed ECM fans are quieter at part load operation. Insulation with 1.5 PCF density absorbs fan noise.
 - 
            
            
Factory-installed controls commissioning
Assures seamless communication within the CoolSense system with minimal effort at the job site.
 - 
            
            
Pre-programmed control sequences
Critical functions are optimally programmed before delivery: Optimized trim and respond, ventilation, duct pressure and more.
 - 
            
            
Superior indoor air quality
Up to 2200 CFM, MERV-13 Filters and active humidity control.
 
Webinar