This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Trane® / Mitsubishi Electric
SMART MULTI®
Previous
Select
Play
Next
Trane® / Mitsubishi Electric
SMART MULTI®
Single & Three phased heat pumps for light commercial applications
Trane® / Mitsubishi Electric SMART MULTI® systems are single and three phase outdoor units with inverter technology, offering an ideal fit for light commercial applications. Featuring best-in-class efficiency ratings and ENERGY STAR certified units, SMART MULTI systems are designed to deliver operational cost savings and long-term performance.
With up to 100% heating capacity at 5°F, and up to 75% heating capacity at -13°F, units perform in the most extreme climates.
Best-In-Class Efficiency Ratings and ENERGY STAR® certified
Systems are designed to deliver operational cost savings and long-term performance
Individualized Zone Control
Uses an integrated controls network to cool or heat up to 30 individual zones with a variety of indoor unit styles
Three Models
Available as a single-phase heat pump in 36, 48 and 60 KBTU/H capacities; a hyper-heating heat pump in 36, 42 and 48 KBTU/H capacities; and a three-phase heat pump in 72, 96 and 120 KBTU/H capacities.
Solutions
What Are Trane® / Mitsubishi Electric SMART MULTI Solutions?
The Trane® / Mitsubishi Electric SMART MULTI includes a variety of outdoor and indoor unit options. Your local Trane team can help you get paired with the best one for your logistical needs and goals.
Outdoor Units
Multi-zone VRF systems perfect for light commercial or specialized residential applications. Models available from 3 tons to 10 tons.