CONTACT A TRANE EXPERT

CGWR

Cold Generator™ Scroll Chillers CGWR Series

CGWR Chiller

CGWR

Cold Generator™ Scroll Chillers CGWR Series

The 20 to 65 ton Cold Generator CGWR Series is a highly efficient water cooled comfort and process cooling solution.

Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance.

Cold Generator CGWR Series scroll chillers are AHRI and ETL/ETLc certified.

Features

Cold Generator™ Scroll Chillers CGWR Series highlights include:

  • 5 sizes, 20, 30, 40, 50 and 65 tons
  • Scroll compressors
  • Brazed plate evaporators

The advanced digital controls include BACnet® IP and Modbus® Building Management System (BMS) interfaces as standard. LonTalk®, Johnson Controls N2® and BACnet® MS/TP are available with an optional interface.

Applications

Cold Generator scroll chillers are an ideal solution for comfort cooling, low temperature process cooling and ice making applications in a range of facilities, including:

Education and Healthcare

Office Buildings and Commercial

Municipal and Light Industrial

Product Literature

Additional Services

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

Other Products You Might be Interested In