CONTACT A TRANE EXPERT

R2 Series

N-Gen_City-Multi_Double-Module_992x744.jpg

R2 Series

Air-Source Heat Recovery

The Trane® / Mitsubishi Electric R2 Series is the first two-pipe heat recovery system that simultaneously cools and heats different zones within a building. 

This product provides: 

  • Improved Design Flexibility
  • Extreme Climate Hyper-Heating Units
  • Ultra-Quiet Noise Levels

Air-Source Heat Recovery

The Trane® / Mitsubishi Electric R2 Series is the first two-pipe heat recovery system that simultaneously cools and heats different zones within a building. 

Models

 Standard EfficiencyHigh EfficiencyHyper-Heating H2i®
 IEER improvement Up to 295 feet of vertical separation between outdoor and indoor unit(s)Improved heating performance providing up to 78% heating capacity down to -13°F Improved H2i technology delivers superior heating performance in extreme climates providing up to 70% heating capacity down to -22°F 
 Reduced footprint of up to 30% over prior generations Flash injection technology built-in as standard Introduction of 10 ton single module 
 Reduced refrigerant volumeUp to 11% IEER improvement over N-Generation Standard EfficiencyContinuous operation down to -31°F

Resources

For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.

Design a Complete VRF System