Y-Series

Y-Series
Air-Source Heat Pump
The Trane® / Mitsubishi Electric Y Series Air-Source Heat Pump can cool or heat up to 50 zones.
This product provides:
- Intelligent Energy Usage
- Superior Heating Performance
- Reduced Refrigerant Volume
Models
Standard Efficiency | High Efficiency | Hyper-Heating H2i® | |
Superior performance provides up to 100% heating capacity at temperatures as low as -4°F | Improved heating performance providing up to 85% heating capacity at temperatures as low as -13°F | Improved H2i technology delivers superior heating performance in extreme climates providing up to 70% heating capacity at temperatures as low as -22°F | |
IEER improvement over prior generation CITY MULTI® systems | IEER improvement over prior generation CITY MULTI® systems | Available in 6, 8, and 10 ton single modules, along with 12, 16, and 20 ton twinned modules | |
Larger single capacity modules: 16, 18 and 20 ton units | HexiCoil™ Condenser Coil Technology ensures maximum heat transfer and water shedding capability | Superior performance with continuous operation down to -31°F | |
Superior high-ambient cooling performance with operation up to 126°F |
|
Resources
Quick Reference Guide
-
2MB
-
789KB
For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.