Power and Energy Meters

Power and Energy Meters
Fully Featured. Flexible. Scalable. Simple.
The Trane Series of Power and Energy Meters provide a unique solution for measuring energy data. They provide exceptional metering performance with a built-in integrator and power supply that delivers a cost-effective, easily installed solutions for power monitoring applications.
Cost-effective and easily installed solutions for your power monitoring application.
Our Power and Energy meters provide exceptional metering performance, with the flexibility to work in nearly all energy metering applications
Models
Enercept FLEX© Compact Power and Energy Meter
The Trane Enercept FLEX Series power and energy meters provide a unique solution for measuring energy data. Designed with the user in mind, the Enercept FLEX offers maximum application flexibility for retrofit applications.
Features
- Used in applications such as energy sub-metering, equipment & plant optimization, tenant energy monitoring, renewable energy, demand response, and cost allocation.
- Revenue Grade measurements
- High reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22, Class 0.2S.
- BACnet and Modbus protocols, along with uni-directional and bi-directional feature sets in one unit, simplifying the selection process with one meter across common applications
- The Enercept FLEX is compatible with split-core, solid-core, and the VerisTM E683 Series rope-style Rogowski current transducers (CTs) that range from 5A to 5000A. This compatibility often allows installers to utilize existing CTs with the meter.
- Adding to its versatility, the Enercept FLEX has a wide input range of 90 Vac to 480 Vac.
- The small size meter enables installation in existing panels with limited space, and does not require external mounting or the expense of extra enclosures or conduit runs.
- DIN rail or screw mount options (with included mounting bracket) for easy installation.
- Communicating models support auto
detection of baud rate, parity, and protocol for both BACnet MS/TP
and
Modbus RTU. - Native Modbus and BACnet MS/TP support (no gateway) with serial rates up to 115.2 Kbps.
- Flexible CT configuration for use in 1-phase, 2-phase, or 3-phase applications.
E50 Series Compact Power and Energy Meters
The E50 Series DIN Rail Meter combines exceptional performance and easy installation that delivers a costeffective solution for power monitoring applications. The Modbus (E50C2-T2) and BACnet (E50H2-T2) communicating models offer added flexibility for system integration.
Features
- Used in applications such as energy sub-metering, equipment & plant optimization, tenant energy monitoring, renewable energy, demand response, and cost allocation.
- Revenue Grade measurements
- High reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22 Class 0.2S.
- DIN rail or screw mounting option for easy installation.
- Real energy output and phase loss alarm output on E50C2-T2 models (one device serves multiple applications).
- Adding to its versatility, the E50 models have a wide input range between 90-600 Vac
- Compatible with current transducers (CTs) that range from 5 A to 32000 A for a wide range of service types.
- User-enabled password protection, which offers protection from tampering.
- System integration via Modbus (E50C2-T2), BACnet MS/TP (E50H2-T2); compatible with existing systems.
- Native BACnet MS/TP support (no gateway required) with serial rates up to115.2 kpbs (E50H2-T2).
- BTL-certified (E50H2-T2).
- Additional pulse inputs (E50H2-T2 only) provide an easy way to incorporate simple flow sensors to track gas, water, steam, or other energy forms.
E50 Series Compact Power and Energy Meters for Rogowski 'Rope-style' Current Transducers
E50 Series DIN Rail Meter for Rowgowski CT's extend the E50 Series performance, features, and functionality with a built-in integrator and power suppy to support versatile VerisTM E683 Series rope-style Rogowski current transducers (CTs) that range from 5A to 5000A
Features
Modbus (E50C2A-T2) and BACnet (E50H2A-T2) communicating models.
- Used in applications such as energy sub-metering, equipment & plant optimization, tenant energy monitoring, renewable energy, demand response, and cost allocation.
- Revenue Grade measurements
- High reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22 Class 0.2S.
- DIN rail or screw mounting option for easy installation.
- Real energy output
and phase loss alarm output on E50C2A-T2 models (one device serves
multiple
applications). - Adding to its versatility, the E50 models have a wide input range between 90-600 Vac
- Compatible with VerisTM E683 Series rope-style Rogowski current transducers (CTs).
- User-enabled password protection, which offers protection from tampering.
- System integration via Modbus (E50C2A-T2), BACnet MS/TP (E50H2A-T2); compatible with existing systems.
- Native BACnet MS/TP support (no gateway required) with serial rates up to115.2 kpbs (E50H2A-T2).
- BTL-certified (E50H2A-T2).
- Additional pulse inputs (E50H2A-T2 only) provide an easy way to incorporate simple flow sensors to track gas, water, steam, or other energy forms.
Product Literature
Services
Energy Analysis & Monitoring
Leveraging powerful analytics tools to assess performance and unlock building potential