VariTrane™ Fan-Powered Parallel Terminal

VariTrane™ Fan-Powered Parallel Terminal
Fan-powered parallel units offer energy savings due to intermittent fan control.
Product Overview
Fan-powered parallel units offer energy savings due to intermittent fan control. The fan energizes only in heating mode when the space needs heat. Additional energy savings are obtained by using warm plenum air for free reheat. Motor heat is never wasted in parallel units. They are an excellent choice when minimal zone heating is needed.

Features
- Interlocking panel design provides the most rugged VAV unit available.
- Metal encapsulated edges limit fiberglass insulation erosion into the airstream.
- Single-point power connection reduces installed cost.
- Full factory-run test on each unit.
- Pneumatic, electronic, or digital controls available.

Features
- Compatible with most controllers for field or factory installation.
- Digital controls allow Tracer™ building management system interface for Integrated Comfort™ systems (ICS) capability.
- Fan is outside primary airstream and runs only when heating is required.
- Wide range of fan airflows available from single speed motor with speed control.
- Cooling only (VPCF), hot water reheat (VPWF), or electric reheat (VPEF) units available.
PSC Fan Sizing Quick Reference
Fan Size | Airflow Range @ 0.25" Downstream Static Pressure |
---|---|
02SQ | 120–500 |
03SQ | 250–1090 |
04SQ | 300–1325 |
05SQ | 355–1540 |
06SQ | 880–1875 |
07SQ | 1000–2020 |
Product Literature
Brochure
-
VariTrane™ Sales - 4 pageVAV-SLB004-EN2MB
-
Delivered VAVVAV-SLB009-EN
Installation Instructions
-
VV550 LonTalk™ ControllerVAV-SVP01*-EN
Catalog
-
Fan-Powered ParallelVAV-PRC012*-EN
Installation Operation Maintenance (IOMs)
-
Fan-Powered ParallelVAV-SVX08*-EN
-
UCM 4.2VAV-SVX01*-EN
-
VariTrane™ Pneumatic ControlsVAV-SVX02*-EN
-
Digital Zone SensorVAV-SVN05*-EN
-
Tracer™ UC400VAV-SVX07*-EN
Services

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair
Our local, certified technicians get your system back up and running, fast