XV20i TruComfort™ Variable Speed
XV20i TruComfort™ Variable Speed
Variable Speed unit
The XV20i TruComfort™ Variable Speed unit is one of the industry’s most efficient air conditioners. On the hottest days it cools with precision, keeping you comfortable all day.
Explore the Trane XV20i TruComfort™ Variable Speed Features
64% Save an average of 64 on energy costs † with this unit
Model | Cooling Capacity(BTUH) | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) |
---|---|---|---|---|---|
4TTV0024A | 24,000 | 2 | 43 | 33 | 30 |
4TTV0036A | 36,000 | 3 | 47 | 37 | 34 |
4TTV0048A | 48,000 | 4 | 50 | 37 | 34 |
4TTV0060A | 60,000 | 5 | 54 | 37 | 34 |
Resources
Brochure
-
Product BrochureTT_72-1305-12.pdf2MB