Blower Coil Air Handlers
Blower Coil Air Handlers
The Trane blower coil air handler provides a low cost method of cooling and/or heating buildings for a variety of applications.
A low cost method of cooling and/or heating buildings for a variety of applications
These compact, low profile air solutions can fit in small spaces and are floor or ceiling mounted and, with a minimum of effort, they can be relocated within the building as needs change. The air solutions are typically used in schools, hospitals, offices, stores, and similar applications.
Several available configuration options, including simple or complex controls, coil options and piping packages, make this an affordable system solution. Units are available in seven nominal capacities ranging from 1.0 to 7.5 tons cooling and 400 to 3,000 cfm airflow. The basic unit is available in horizontal (model BCHD) as well as a vertical (model BCVD) configuration.
When you buy a Trane blower coil air handler, we ship the air solutions from the factory as a total package. Included in the package are factory-mounted coils, filters, controls, motors, drives, and duct collars. Optionally we can also provide factory mounted and tested electric heat, end devices and controls. These factory installed items help you manage costs by reducing jobsite labor and installation time. Durable construction and convenient access make these air solutions easy to service.
Resources
Brochure
-
High Efficiency Terminal ProductsUNT-SLB030-EN
-
Blower CoilsBCX-SLB001-EN178KB
Installation Operation Maintenance (IOMs)
-
Blower Coil Models BCHD and BCVDBCX-SVX001E-EN_06182018
Catalog
-
Blower Coil Models BCHD and BCVDBCX-PRC001*-EN
-
Blower CoilsBC-PRC005-EN754KB
Additional services to help you succeed
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.