CONTACT A TRANE EXPERT

ACS

Ascend Air-Cooled Chiller

Ascend Model ACS Chillers.jpg

ACS

Ascend Air-Cooled Chiller

  • Capacity Range: 140 to 230 tons
  • Refrigerant: R-410A
  • Compressor Design: Scroll with variable volume ratio
  • Energy Efficiency Rating (EER): IPLV: 15.8-16.5
Students in front of screen in atrium of modern university

The Right Balance of Energy Efficiency and Quiet Operation

The ACS model, part of Trane’s Ascend™ line of air-cooled chillers, offers just the right balance of energy efficiency and quiet operation. ACS models, in particular, are optimized for part-load efficiencies, making them ideal for buildings with a large amount of off-peak operation

child with technology tablet and laptop computer in classroom teacher on the background

Choose the sound treatment that’s right for you

ACS chillers offer flexible acoustic options, allowing you to choose the level of sound treatment that best meets application requirements, with packages that offer sound levels as low as 95 dBA at AHRI® conditions for full-load operations. As a result, ACS chillers are especially well-suited for residential or school environments where sound sensitivity is a top priority

Product Literature

Installation Operation Maintenance (IOMs)

Services

5294_Trane_van26497_930x930_Services-Upgrade and Modernize-HVAC System Retrofits.jpg

HVAC System Retrofits

Complete Support and Solutions 

Not sure where to start? Trane’s experts can evaluate whether a retrofit or replacement will provide the better ROI. We are here to help! If a retrofit is the right solution for your building, we provide service and support from conception to completion to select the ideal equipment and controls for your building, improve energy efficiency and run the install project as your mechanical contractor.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In