CONTACT A TRANE EXPERT

RTUD, RTWD, RTHD

Water-Cooled Helical Rotary Chiller

RTWD-535x339.jpg

RTUD, RTWD, RTHD

Water-Cooled Helical Rotary Chiller

  • Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450 tons, 50 Hz 
  • Refrigerant: R-134a or R-513A 
  • Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.4800 kW/ton
  • Compressor Type: Helical Rotary
  • Medium Pressure
Asian engineer wearing glasses working in the boiler room,maintenance checking technical data of heating system equipment,Thailand people

Simple to install and highly reliable

The Series R® helical rotary chillers offer easy installation, application flexibility, high reliability and optimized energy efficiency due to its direct-drive compressor design that uses fewer moving parts than gear compressors.

convention center

Precise temperature control

The Series R chillers are uniquely suited for both industrial and commercial applications that require precise temperature control while also eliminating the need for expensive buffer tanks.

Its infinite unloading compressor, wide operating temperature range, electronic expansion valve and short anti-recycle timers give it flexibility for almost any high-performance cooling and heating system.

AdobeStock_146216308.jpeg

Refrigerant options

These chillers are designed to operate with either R-134a refrigerant or R-513A — a nonflammable, nextgeneration refrigerant that delivers the same capacity with a 55% lower GWP.

Discussion of speakers reports

Compact size reduces installation challenges

Chiller replacement is faster, cheaper and less disruptive due to the chiller’s compact size, which fits into most existing mechanical rooms without requiring additional floor space or wall tear-outs. Most units can pass through a standard door opening, and both single- and dual-point power connections can take advantage of existing wiring.

 SERIES ROPTIMUSAGILITYCENTRAVAC
SpecificationsRTWD - 0703RTHD - 0153HDW - 0747CVHS - 0047CTV - 0347CDH - 0347ECTV - 0947ECDH - 0947
Capacity (tons)80 - 250125 - 430150 - 450180 - 380125 - 20001400 - 3950900 - 20001800 - 4000
Part load (IPLV, KW/Ton).48 - .57.37 - .56.31 - .35.28 - .32.32 - .43.30 - .52.33 - .40.30 - .52
Full load (KW/Ton).62 - .75.57 - .71.52 - .65.48 - .55.50 - .70.49 - .58.52 - .60.49 - .58
CompressorDuplex Helical-RotaryVariable Speed RotaryMag Bearing Cent.CentrifugalCentrifugalDuplex CentrifugalCentrifugalDuplex Centrifugal
Voltage200 - 575200 - 575208 - 600460 - 480208 - 13800380 - 13800380 - 13800380 - 13800
Frequency50hz or 60hz50hz or 60hz50hz or 60hz60hz50hz or 60hz50hz or 60hz50hz or 60hz50hz or 60hz
RefrigerantR-134a or R-513AR-134a, R-513A(Ice Rink)R-134a or R-513AR-514AR-514AR-514AR-1233zdR-1233zd
Heat RecoveryYesYesYesNoYesNoYesNo
Free CoolingNoNoNoNoYesNoDSPANo

Resources

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In