VariTrac™ Dampers

VariTrac™ Dampers
The VariTrac Damper is one major piece of the overall VariTrac and Tracker changeover/bypass zoning system. The damper is a pressure dependent airflow damper that controls a zone in a building.
Product Overview
The VariTrac Damper is one major piece of the overall VariTrac and Tracker changeover/bypass zoning system. The damper is a pressure dependent airflow damper that controls a zone in a building. Used in conjunction with the VariTrac Central Control Panel (CCP), the damper helps to give the building individual zone control with a constant volume rooftop unit.
A building with varying loads due to occupancy, time-of-day, or other special needs is a likely candidate for a changeover-bypass VAV system.

Features
- Rectangular or round zone and bypass dampers.
- Controls have occupancy sensor or CO2 sensor input available.
- Communicate with Trane VariTrane™ and VariTrac™ Zone Sensors.
- 18-gage galvanized cylinder with rolled bend for high structural integrity and corrosive resistance.
- Positive positioning gear drive with end switches for extended life. No stalled motor operation.

Features
- No set screws, keys, or linkages to work loose over time.
- Metal to metal seal provides tight shutoff. No gasketing to deteriorate and come loose over time.
- 90-degree blade rotation for a wider control range and more stable operation.
- Intelligent, communicating controller on each zone damper.
- Aerodynamic blade design provides a constant torque for stable operation at high velocity.
Product Literature
Brochure
-
Changeover BypassVAV-SLB010-EN1MB
Installation Operation Maintenance (IOMs)
-
VariTrac™ Damper InstallationVAV-SVN04*-EN
-
VariTrac™ CCP InstallationVAV-SVN03*-EN
-
UCM 4.2VAV-SVX01*-EN
-
Digital Zone SensorVAV-SVN05*-EN
Owner Manual
-
VariTrac™ Central Control Panel Operator GuideVAV-SVU01*-EN
Programming Guide
-
VV550 LonTalk Controller IOPVAV-SVP01*-EN
Services

HVAC System Repair
Our local, certified technicians get your system back up and running, fast