GEC Models
Axiom™ High-Efficiency Console
GEC Models
Axiom™ High-Efficiency Console
.5 to 1.5 Tons
Key Features:
- Energy efficient in-room climate control for hotels,
offices, condos, dorms
- Designed to meet flexible installation needs
- Optional hot gas reheat, boiler-less electric, motorized outside air capabilities
- Service-friendly features including panel-free filter maintenance
Feel at home with efficient, water-source comfort from Trane
Compact, energy efficient and packed with features, the Trane High-Efficiency Console GEC water source comfort system can make any room feel like home – whether an office, hotel room, student dorm, condo or apartment. Integrated controls allow occupants to manage their comfort, without sacrificing energy efficiency. Other features:
- Standard high- and low-pressure switches
- Efficiency up to 15.7 EER, depending on configuration
- Ideal for geothermal applications for highly efficient performance
- ASHRAE 62 compliant for indoor air quality with sloped drain pan
Multiple capacities, configurations, color options add to installation flexibility
With capacities from 0.5 - 1.5 tons, Console GEC units can meet a broad variety of space needs. Trane has also designed them for flexibility. The cabinet, chassis and subbase of Console units are available in multiple configurations to meet different installation needs: standard configuration, low-height configuration, extended length or chassis only
- Available with right- or left-side piping and electrical connections
- Durable metal cabinet pre-painted in deluxe beige, cameo white or soft dove
Enhance climate control with optional features
Console units are available with optional upgrades to enhance occupant comfort, including:
- Hot gas reheat for true atmospheric conditioning and dehumidification
- Boiler-less electric heat, when water temperature below 55°F
- Motorized outside air (up to 25%) for better IAQ
Designed for easy maintenance and service
Trane designed Console units with service and maintenance in mind. The cabinet uses a hook-secure fit that allows complete access to piping and electrical hookup. Panel-free access makes changing the filter simple (tool-free on standard configuration). And the blower fan assembly is accessed through the front panel of the unit, and the entire assembly slides forward for easier service and maintenance.
Product Literature
Brochure
-
381KB
-
Color SelectorUNT-SLB017-EN318KB
Catalog
-
ConsoleWSHP-PRC019*-EN6MB
-
Hose Kit AccessoriesWSHP-PR025*-EN
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Repair
Our local, certified technicians get your system back up and running, fast