UC210, UC400, UC600
Airside Controllers

UC210, UC400, UC600
Airside Controllers
Programmable BACnet controllers designed to work with multiple systems.
Models

UC210
The Trane Tracer™ UC210 is a programmable BACnet® VAV controller that is designed to work with the Tracer® SC+ and third-party BACnet MS/TP systems.
The Trane Tracer™ UC210 has the I/O and programs for the following applications: Space temperature control, flow tracking and ventilation flow control. With support of expansion modules and full programmability, the Trane Tracer™ UC210 can do side loops or custom sequence of operations.

UC400
The Tracer UC400 is a programmable BACnet unit controller that is designed to work with the Tracer® SC+ and third-party BACnet MS/TP systems.
The Tracer UC400 has the I/O and size to meet the controls needs for VAV, fan coil, blower coil, unit ventilators, small air handlers, valves, boiler sequencing, and other general I/Os. When additional I/O is required, expansion modules are available (XM30, XM32, and XM70).

UC600
The Tracer UC600 is a programmable BACnet unit controller that is designed to work with the Tracer® SC+ and third-party BACnet MS/TP systems.
The Tracer UC600 has the I/O and size to meet the controls needs for air handlers, central plants, and other high-point count applications. When additional I/O is required, expansion modules are available (XM30, XM32, and XM70). The Tracer UC600 can be applied as a general field programmable as well as field mounted in a Trane air handler (order the factory terminal strip option). Full factory-mounting for air handlers is being planned and will be announced prior to availability.
The Tracer UC600 controller can also be used with an attached monitor. The Tracer™TD7 Display features a touch-sensitive color screen that provides for ease of viewing and editing of Tracer UC600 data.
Resources
Product Data Sheets
-
918KB
-
524KB
-
393KB
-
1MB
-
524KB
-
658KB
-
282KB
Services

Energy Analysis & Monitoring
Leveraging powerful analytics tools to assess performance and unlock building potential

Connectivity & Cloud Services
For something as important and complex as your building management systems, you need a partner that understands how to provide secure, access-from-virtually-anywhere connectivity and is also an expert in building optimization.