This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
The Trane® Motorized Impeller (MI) Array is an electronically commutated motor (ECM) array that addresses the application and installation challenges engineers, business owners and contractors face when selecting and installing an air handler fan section.
The new energy-efficient MI Array features a compact footprint that can be specified to fit through a space as small as a single door, simplifying installation even in a retrofit. Higher fan quantities, greater wheel diameter options and high-static pressure capabilities enable you to find the right fan combination for your application needs.
Designed to endure rigorous performance demands, the MI Array allows for continued operation should a fan go down. In addition to its effortless redundancy, the array’s easy serviceability, static pressure capabilities and high efficiency can make it ideal for the demands of the healthcare and higher education sectors.
Tailored, Redundant Performance
The MI array offers static pressure capabilities as high as 9 inches w.g., allowing the array to meet the needs of a broad range of applications. Customize the MI array to fit your application needs. You can select up to 15 fans for your array and specify an array configuration to fit your specific space requirements. You also can choose from 7 wheel diameter options for your array based on your balance of performance and price-point.
You can count on Trane’s MI Array to continue meeting the space requirements during crucial moments. In the unlikely event that one of the fans should go down, the remaining fans continue to deliver the required airflow.
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Every HVAC system needs occasional TLC to do its best work. Our
approach gives you the advantage of full OEM support delivered through
our own factory-trained technicians. We’ll collaborate with you to
find a just-right solution.