This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Wellsphere from Trane® is a holistic approach to building wellness. It’s a multi-disciplinary collective of experts using world class technologies and services to improve the viability of your building.
The Trane® Sensible Assisted Membrane (SAM) is an efficient design for utilizing membrane exchangers, especially for larger airflows, and reduces or removes the leakage potential from the building exhaust air path. It utilizes a combination of sensible plate exchangers with enthalpy membrane cores.
Combines membrane exchangers with fixed-plate heat exchangers into an array
Reduced equipment footprint vs other commercial membrane exchanger designs
No upstream or downstream transitional space required
Up to 60% reduced air pressure loss results in a 20% fan energy savings vs other commercial membrane exchanger designs
Greater energy recovery effectiveness – up to 65% total effectiveness
Enables ASHRAE® 90.1 compliance
No moving parts and reduced maintenance
Energy recovery exchanger designed for commercial air pressures and flows
Superior bypass damper designs for economizing and control
Services
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.