CONTACT A TRANE EXPERT

  • Available Sizes: 4 in. to 16 in. round for both primary and secondary air dampers
  • Airflow Range: 0 - 4,000 cfm
  • Standard IAQ metal encapsulated insulation edges
  • Optional LEED wrap for preventing contamination during the construction phase
  • Optional factory mounted, wired, tested, and commissioned pressure independent controls
    • DDC (Comm3 or Comm 4), LonTalk, BACnet Communication
    • Trane® Air-Fi® Wireless Communication
  • Additional factory mounted, wired, tested options
    • Modulating actuator
    • Power fuse
    • Control power transformer
    • Toggle disconnect switch
    • Duct temperature sensor