CONTACT A TRANE EXPERT

VariTrane® Low-Height Fan-Powered Terminal Units

Low-height parallel fan-powered units provide the benefit of a 10.5 inches casing height and offer energy savings due to intermittent fan control. The fan energizes only in heating mode when space needs heat. When energized, the fan can be controlled for constant-speed or variable-speed operation. Additional energy savings are obtained by using warm plenum air for free reheat. Motor heat is never wasted in parallel units. They are an excellent choice when plenum spaces are tight and minimal zone heating is needed.

Low-height series fan-powered units provide the benefit of a 10.5 and 12 inches casing height. The fan in series of fan-powered units is always energized in occupied mode. When energized, the fan can be controlled for constant-speed or variable-speed operation. They are common in applications such as conference rooms, cafeterias, etc., that desire higher supply airflow rates at all conditions.

  • Available Primary Air Inlet Sizes: 4 in. to 10 in. round and 8 in. x 14 in. rectangular
  • Airflow Range: 0 - 1,950 cfm
  • Available parallel and series configuration with optional hot water and electric reheat
  • Standard IAQ metal encapsulated insulation edges and top/bottom access panels
  • Optional Electronically Commutated Motor (ECM) and modulating airflow control algorithms
  • Optional Thinline Suppressor induction air inlet sound attenuator
  • Optional LEED wrap for preventing contamination during the construction phase
  • Optional factory mounted, wired, tested, and commissioned pressure independent controls
    • DDC (Comm3 or Comm 4), LonTalk, BACnet Communication
    • Trane® Air-Fi® Wireless Communication
  • Additional factory mounted, wired, tested options
    • Modulating actuator
    • Power fuse
    • Control power transformer
    • Toggle on/off switch
    • Duct temperature sensor
    • Modulating hot water control valves and piping packages