CONTACT A TRANE EXPERT

Power and Energy Meters

meter combo.png

Power and Energy Meters

Fully Featured. Flexible. Scalable. Simple.

The Trane® Series of Power and Energy Meters provide a unique solution for measuring energy data. They provide exceptional metering performance with a built-in integrator and power supply that delivers a cost-effective, easily installed solutions for power monitoring applications.

​Cost-effective and easily installed solutions for your power monitoring application.

Our Power and Energy meters provide exceptional metering performance, with the flexibility to work in nearly all energy metering applications

Explore our portfolio of Power and Energy Meters.

Our portfolio of Power and Energy Meters provide revenue grade measurement and high reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22, Class 0.2S. Common applications include energy sub-metering, equipment & plant optimization, tenant energy monitoring, renewable energy, demand response, and cost allocation.

Enercept FLEX© Compact Power and Energy Meter

The Trane® Enercept FLEX Series power and energy meters provide a unique solution for measuring energy data. Designed with the user in mind, the Enercept FLEX offers maximum application flexibility for retrofit applications.

E50 Series Compact Power and Energy Meters

The E50 Series DIN Rail Meter combines exceptional performance and easy installation that delivers a cost-effective solution for power monitoring applications. The Modbus (E50C2-T2) and BACnet (E50H2-T2) communicating models offer added flexibility for system integration.

E50 Series Compact Power and Energy Meters (for "Rope-Style" CT)

E50 Series DIN Rail Meter for Rogowski 'Rope-style' Current Transducers extend the E50 Series performance, features, and functionality with a built-in integrator and power supply to support versatile VerisTM E683 Series rope-style Rogowski current transducers (CTs) that range from 5A to 5000A. Modbus (E50C2A-T2) and BACnet (E50H2A-T2) communicating models are available.

Product Literature

Brochure