UC210, UC400, UC600
Air Handler Controllers

UC210, UC400, UC600
Air Handler Controllers
Programmable BACnet controllers designed to work with multiple systems.
Models

UC210
The Trane® Tracer® UC210 is a programmable BACnet VAV controller that is designed to work with the Tracer SC+ and third-party BACnet MS/TP systems.
The Trane Tracer UC210 has the I/O and programs for the following applications: Space temperature control, flow tracking, and ventilation flow control. With the support of expansion modules and full programmability, the Trane Tracer UC210 can do side loops or custom sequence of operations.

UC400
The Tracer® UC400 is a programmable BACnet unit controller that is designed to work with the Tracer SC+ and third-party BACnet MS/TP systems.
The Tracer UC400 has the I/O and size to meet the control needs for VAV, fan coil, blower coil, unit ventilators, small air handlers, valves, boiler sequencing, and other general I/Os. When additional I/O is required, expansion modules are available (XM30, XM32, and XM70).

UC600
The Tracer® UC600 is a programmable BACnet unit controller that is designed to work with the Tracer SC+ and third-party BACnet MS/TP systems.
The Tracer UC600 has the I/O and size to meet the control needs for air handlers, central plants, and other high-point count applications. When additional I/O is required, expansion modules are available (XM30, XM32, and XM70). The Tracer UC600 can be applied as a general field programmable as well as field mounted in a Trane® air handler (order the factory terminal strip option). Full factory-mounting for air handlers is being planned and will be announced prior to availability.
The Tracer UC600 controller can also be used with an attached monitor. The Tracer TD7 Display features a touch-sensitive color screen that provides for ease of viewing and editing of Tracer UC600 data.
Resources
Product Data Sheets
-
UC210BAS-PRD023*-EN
-
UC400BAS-PRD019*-EN
-
UC600BAS-PRD016*-EN
-
XM30 Expansion ModuleBAS-PRC035*-EN
-
XM32 Expansion ModuleBAS-PRD070*-EN
-
XM70 Expansion ModuleBAS-PRD015*-EN
-
Tracer® TD7 DisplayBAS-PRD030*-EN