Air Handlers with Symbio® 800
-
Performance Climate ChangerVersion: 1.30.0011106MB
-
699KB
Chillers with Symbio® 800
-
Ascend™ Air-cooled Chiller Model ACS and ACX (140-230 Nominal Tons) - For NA Only
Release Date: 8/15/2023 Version: 1.30.0005
North America Only124MB -
Ascend™ Air-cooled Chiller Model ACR (150-300 Nominal Tons)Release: 04/25/2023 Version: 1.20.0018123MB
-
Ascend™ Air-Cooled Chiller Model ACR Series C (150 to 550 Nominal Tons) & Model ACR (Above 300 Nominal Tons)
Release: 5/18/2024 Version: 2.00.0016
125MB -
Legacy Firmware - Ascend™ Air-cooled Chiller Model ACR (Above 300 Nominal Tons)
*Legacy Firmware – merged into AirCooledRotary-0841 ACR Series C*
Release: 05/05/2023 Version: 1.10.0018
125MB -
Agility™ Water-Cooled Chiller Model HDWA (200-400 Nominal Tons)
Release: 10/10/2023 Version: 1.20.0004
123MB -
CenTraVac™ Simplex (100-2000 Nominal Tons)
Release: 2/26/2024 Version: 1.40.0012
127MB -
CentraVac™ Duplex (1200-4000 Nominal Tons)Release: 8/31/2022 Version: 1.10.0006123MB
-
CGAM Air-Cooled Scroll Chiller (20-170 Nominal Tons)Release: 6/6/2023 Version: 1.00.0001123MB
-
Flex²O™ Water Cooled Scroll Unit (15-200 NominalTons)
CGWF (Water to Water Chiller Cooling Only); CXWF (Water to Water Heat Pump Chiller); CCUF (Condenser less Chiller Cooling Only);
Release: 1/29/2022 Version: 1.10.0001
112MB -
Sintesis Advantage™ Air Cooled Chiller Model CGAF and CXAF (80-190 Nominal Tons) & Conquest™ Air Cooled Chiller Model CGAX and CXAX (12-50 Nominal Tons) - For EMEA Only
Release: 10/2/2023 Version: 1.40.0001
124MB -
Sintesis Prime™ Air-cooled Chiller RTAF (90-600 Nominal Tons)Release: 3/21/2023 Version: 1.10.0005125MB
-
Sintesis Excellent™ High Speed magnetic bearing centrifugal Air-cooled Chiller Model GVAF (140-460 Nominal Tons)
Release: 2/14/2023 Version: 1.20.0002
123MB -
Sintesis Balance™ Multi Pipe Unit Model CMAF (80-200 Nominal Tons)
Release: 12/22/2023 Version: 1.50.0001
125MB -
EMEA XStream™ Water-cooled Chiller Model RTWF (95-515 Nominal Tons) EMEA City™ Water-cooled Chiller Model RTSF (50-110 Nominal Tons) EMEA and NA Water-cooled Chiller Model RTWD and RTUD (60-270 Nominal Tons)
Release: 11/27/2023 Version: 1.20.0008
125MB -
699KB
IntelliPak® with Symbio® 800
-
Airfinity Symbio 800
Version: 01.10.0001
124MB -
IntelliPak® with Symbio® 800
Release: 6/19/2024
Version: 04.00.0003
98MB -
699KB
Packaged Units & Split Systems with Symbio™ 700
Voyager 3™ with Symbio 700
Precedent™ with Symbio 700
Axiom™ Rooftop Water Source Heat Pump with Symbio 700
Odyssey™ with Symbio 700
Symbio® 210 Downloads
-
Symbio® 210 Firmware
V. 2.10.0024
60MB
Symbio 500 Downloads
-
Symbio® 500 Firmware
V. 1.10.0048
65MB -
272KB
Tracer® TU Downloads
By downloading Tracer TU, you agree to the Trane Terms and Conditions – Licensed Material and Hosted Services
Tracer® TU is the service tool for Trane’s BACnet controllers. Trane provides a no-fee license for the TU Balancing Tool.
Fee-based licenses, that may be purchased from Trane, unlock additional features. If you need a license, contact your local Trane commercial sales office for more information on which version of TU is right for you.
-
Tracer® TU
Version 11.8.562
312MB -
Standard Graphics Package
Version 1.0.12
Standard Graphics are used by Tracer® Graphics Editor. They are no longer included in the Tracer® TU download and must be downloaded separately if you will be working with graphics.
281MB -
UC800 Chiller Firmware
UC 800 Chiller Firmware is used by Tracer® TU when servicing Trane chillers with UC800 AdaptiView controllers. V1.10.382 -- Run Elevated with Defendpoint
Chiller firmware is no longer included in the Tracer® TU download
385MB -
Tracer® TU Service Tool - User GuideBAS-SVU047B-EN3MB
-
Tracer® TU Service Tool - User Guide [Standard Edition]BAS-SVU048B-EN2MB
-
Tracer® TU Balancing Tool - User GuideBAS-SVU049B-EN1MB
-
Tracer® TU Balancing Tool - Quick Start GuideBAS-SVU024G-EN680KB
Tracer® CH530 TechView
TechView is a PC based software tool required for CH530 chiller start-up, commissioning, service, and maintenance tasks. TechView provides the following functions; main processor software download, configuration settings, LLID binding, status and setpoints, diagnostics (active and historic), and mode overrides.
-
TechView Software
Version 15.0
-
RTWD Chiller Software17.02
Legacy Software Downloads
NOTICE: Older versions of Trane legacy software controls products are not maintained and are not updated with the latest security or other update patches. Customer must maintain their own cybersecurity protocols. For more information, click HERE.
Trane employees may download this software for their use, but are not authorized to install it on a customer site.
Rover Download
By downloading Rover, you agree to the Trane Terms and Conditions – Licensed Material and Hosted Services
Tracer® BACnet Setup
-
Tracer® BACnet Setup Tool V3.1.111Release: 08/27/2018 Version: 3.1.11120MB