CONTACT A TRANE EXPERT

ACR

Ascend® Air-Cooled Chiller with Integrated Free Cooling

Ascend® Air-Cooled Chiller with Integrated Free Cooling

ACR

Ascend® Air-Cooled Chiller with Integrated Free Cooling

An amazing combination of high-energy efficiency and quiet performance.

Now enabled by Symbio® 800 unit controller

  • Capacity Range: 150 to 550 tons
  • Refrigerant: Low GWP R-513A
  • Compressor Design: Helical rotary screw
  • Energy Efficiency Rating (EER): IPLV: 19.7-21.6
  • Integrated Free-cooling option takes advantage of cooler ambient air temperature to reduce energy consumption
Close-up of businessperson analyzing accounting document at desk in office

An Amazing Combination of High Energy Efficiency and Quiet Operation

The ACR model, part of Trane’s Ascend® line of air-cooled chillers, offers an amazing combination of high energy efficiency and quiet performance. ACR models use advanced technologies like InvisiSound® acoustic-reduction treatments, compressors with variable volume-ratio capability, permanent magnet motors and premium efficiency drives to help achieve low sound levels, maximize efficiency under all operating conditions, lower utility bills and save money.

industrial factory at night

Specially Designed for Demanding Applications

We designed ACR chillers especially for easy integration with facilities that have specialized requirements. And, an optional harmonic filtration system utilizes a matrix filter design to meet the requirements of IEEE® 519, reducing harmonic distortion to 5 percent or less total demand distortion (TDD). Rapid Restart® features, standard in our air-cooled chiller portfolio, allow the chiller to quickly regain full operational capacity after a power interruption, so mission-critical applications can continue with minimal interruption.

cq5dam.web.1280.1280.jpeg

Free Cooling? We’re cool with that.

As a matter of fact, Trane has been integrating free cooling directly into our chillers for a long time. It only makes sense to tap free colder outdoor air to cool the environment inside your building. When you can avoid running the compressor keeping people comfortable is more sustainable, and energy and operating costs are lower. Trane has free cooling chillers covered.

Controls

Optimize operations with our advanced controls

Optimize operations with our advanced controls

Keeping your indoor temperatures in the comfort zone is virtually hands-off with our chiller’s intuitive user interface enabled by our Symbio® 800 controller. Symbio 800 features open standard protocols, enabling seamless and secure integration with any building automation system, including Trane's Tracer SC+. Depending on your needs, the sysem is capable of connecting via BACnet™ over IP or Air-Fi® wireless (BACnet/Zigbee). Post-installation, connect with our energy analysis and 24/7 monitoring services to assure your chillers are continuously optimized for efficiency and uptime.

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Product Literature

Other Products You Might be Interested In